text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

-30 to 1300°C, 16:1 Performance Infrared Thermometer

-30 to 1300°C, 16:1 FOV, Infrared Thermometer

$200.20

Item# OS-1300-161

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $200.20
5-9 $190.19
10-24 $186.19
25-49 $178.18
50-99 $174.17
100+ $170.17

In stock

Lead Time (If not in stock): 5 weeks
-30 to 1300°C, 16:1 FOV, Infrared Thermometer OS-1300-161 OS-1300-161
  • -50 to 1300°C (-58 to 2372°F) temperature range
  • 16:1 Field of View
  • Adjustable Emissivity: 0.10 to 1.00
  • 500 ms response time

OS-1300-161 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Laser Output
Accuracy Value
Resolution
Input Voltage
Spectral Response
Response Time
Field of View


  • Dimensions 5.74 x 3.14 x 1.49 in (146 x 80 x 38 mm)
  • Weight 130 g

The OS1300-Series handheld infrared thermometer is a non-contact temperature sensing thermometer. It has a wide temperature range of -50 to 1300°C (-58 to 2372°F). This thermometer features a backlit display which is automatically illuminated when the trigger is pulled and allows working in poor or zero-lighting conditions. The single laser is also automatically active when the trigger is pulled. The laser sight can be turned on and off with the press of a button. The laser is located above the IR sensor to locate the center of the area being measured and this series has a field of view of 16:1. The thermometer constantly updates the temperature measurement as long as the trigger is held in and will “hold” on the last temperature seen when the trigger is released. The OS1300-Series has adjustable emissivity, min, max, and averaging functions, as well as high and low alarm capability. This safely measures surface temperatures of hot, hazardous, or hard-to-reach objects without contact.


Accuracy Chart

Device Accuracy = ±3°C or ±3% of rdg, -30°C to 0°C (-22 to 32°F)

Target Temperature

Upper Limit Reading

Lower Limit Reading

5°C

7°C

3°C

100°C

102°C

98°C

150°C

153°C

147°C

400°C

408°C

392°C

1200°C

1224°C

1176°C

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is a calibration certificate provided?

Asked by: Radiall
Thank you for your inquiry. This product comes with a Certificate of Conformance (CAL-1)
Answered by: Application Engineer MC
Date published: 2023-02-03
  • y_2023, m_6, d_6, h_22CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.35
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OS-1300-161, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration