Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Infrared Thermometer with Adjustable Emissivity and Laser Sighting

Item# LS-721

Handheld Infrared Thermometer with Adjustable Emissivity and Laser Sighting LS-721 LS-721
  • This Family of Infrareds has Been Discontinued. To View its Replacement Click HERE
  • Models Available with Temperature Ranges to 870°C (1600°F)
  • Emissivity Adjustable from 0.1 to 1.00 in 0.01 steps
  • Backlit LCD Display


  • Battery life 60 hr
  • Maximum Ambient Humidity 0 to 50°C (32 to 122°F)
  • Minimum Ambient Temperature 0°C (32°F)
  • Nominal Current Output 1 mV/°C or 1 mV/°F
  • Response Time 250 msec
  • Maximum Ambient Temperature 50°C (122°F)
With a combination of powerful features, the new portable and rugged OS520 series infrared thermometers offer solutions for many non-contact temperature measurement applications. Emissivity adjustable in 0.01 increments, provides versatility when measuring a variety of surfaces. A custom backlit LCD display provides dual digital display of both current and max or min temperatures simultaneously. This provides the user with more information at a glance. The OS520 also features a high alarm setpoint, providing both audible and visual indication of the alarm status. The standard 1 mV per degree analog output allows interfacing with data acquisition equipment, including chart recorders, dataloggers and computers. Please review PDF file (link below) for full product specifications and features

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration