Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGASCOPE™ Handheld Infrared Thermometer

Item# OS533-CF

OMEGASCOPE™ Handheld Infrared Thermometer OS533-CF OS533-CF
  • Built-In Patented Laser Sighting is Switchable Between Laser Dot or Circle Patterns
  • New Series Includes High Performance, General Purpose, Close Focus and High Resolution Models
  • Models Available with Temperature Ranges to 870°C (1600°F)
  • Emissivity Adjustable from 0.1 to 1.00 in 0.01 steps


  • Battery life 60 hr
  • Maximum Ambient Humidity 0 to 50°C (32 to 122°F)
  • Nominal Current Output 1 mV/°C or 1 mV/°F
  • Response Time 250 msec
  • Maximum Ambient Temperature 0 to 50°C (32 to 122°F)
With a combination of powerful features, the new portable and rugged OS530 series infrared thermometers offer solutions for many non-contact temperature measurement applications. Emissivity adjustable in 0.01 increments, the OS530 series provides versatility when measuring a variety of surfaces.

A custom backlit LCD display provides dual digital display of both current and max, min, diff or average temperatures simultaneously. This provides the user with more information at a glance. Built-in laser sighting creates a 12-point circle which clearly indicates the target area being measured.

The OS530 Series also features a high alarm setpoint, providing both audible and visual indication of the alarm status. The standard 1 mV per degree analog output allows interfacing with data acquisition equipment, including chart recorders, dataloggers and computers. PLease review PDF file (link below) for complete product specifications

All Models Feature: Adjustable Emissivity, Backlit Dual Display, Differential Temperature, Min/Max Temperature, Average Temperature, High Alarm, Audible Buzzer & Indicator, Analog Output (1mV/Deg), Laser Sight (Built-In), Trigger Lock, Last Temperature Recall. OS532 Adds Thermocouple Input, OS533 Adds Low Alarm, Ambient Target Temperature Compensation, RS-232 Outpput, Thermoucouple Input. OS534 Adds all of the OS533 Features plus Data Storage.

New OS530E-Series Versions Now Available! OS532E_OS533E_OS534E"> CLICK HERE for High Performance, General Purpose, and High Resolution Infrared Pyrometers.

Also Available with Built-In Distance Measurement OS530E-DM">MEGASCOPE® OS530E-DM Series of High Performance, General Purpose, and High Resolution Infrared Pyrometers.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Unique Roundface Surface Probes
$209.70
0 In Stock
Accessories
Surface probe up to 815°C (1500°F)
$250.58
0 In Stock
Distance measuring meter w/mounting bracket (3 to 30')
$111.91
151 In Stock
en-US
en
Save Configuration