- Home
- See Temperature Measurement
- See Non-Contact Temperature Measurement
- See Handheld Infrared Industrial Thermometers
- OMEGAETTE® Very Low-Cost Digital Infrared Thermometer
OMEGAETTE® Very Low-Cost Digital Infrared Thermometer

Item# OS-FS
Item# --
- Adjustable Emissivity
- Easy to Use
- Built-In “Lock” Mode
- °C/°F Switchable
- 2 Batteries (1 Spare) Included!
- Wrist Strap and Metal Case Included!
The OS-FS is a compact, lightweight, easy-to-use pocket infrared thermometer. Features include adjustable emissivity, °C/°F switchability and built-in lock mode. It is ideal for quick temperature measurement between -33°C (-27°F) and 220°C (428°F). The OS-FS is designed for operation close to the target. For best results, keep within 1 to 2 cm (˜0.75") of the target. Distance to spot ratio is approximately 1:1.3. Spot size is approximately 4 mm @ 5 mm and 9 mm @ 11 mm.
This low-cost full featured unit comes complete with 2 (two) batteries (1 spare), wrist strap, metal carrying case, and manual
This low-cost full featured unit comes complete with 2 (two) batteries (1 spare), wrist strap, metal carrying case, and manual


- bvseo_sdk, java_sdk, bvseo-4.0.0
- LOCAL, getReviews, 1ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
CE Approved

- bvseo_sdk, java_sdk, bvseo-4.0.0
- LOCAL, getContent, 0ms
- QUESTIONS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
Request an RoHS Status