Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Multi-Functional Thermo-Hygrometer

Handheld Multi-Function Thermo-Hygrometer
Warranty

$375.49

Item# RH650

In stock

Lead Time (If not in stock): 14 weeks
Handheld Multi-Function Thermo-Hygrometer RH650 RH650
  • Measures: Temperature, Humidity (RH) and Moisture (GPP, DP, AP and VP)
  • Stores/Recalls 20 Sets of Readings
  • Programmable High and Low Alarms for Relative Humidity, Relative Moisture Level and Absolute Moisture Level
  • Backlit LCD with 3-Digit Primary Readout and 4-Digit Secondary Readout

RH650 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Minimum Temperature Measurement
Maximum Temperature Measurement
Display Type
Supply Power


The OMEGA™ RH650 precision invasive/non-invasive moisture meter with temperature, humidity (RH) and moisture readings is ideal for water damage restoration contractors, facility maintenance professionals and hvac system installers/technicians.

The RH650 reads a multitude of important humidity and moisture values including ambient temperature (°C or °F), relative humidity (RH), absolute humidity (in mg/L org/m3), GPP (mixing ratio in grains per pound or g/kg), relative moisture level using pinless sensor, absolute moisture level using included pin-type probe, dew point, atmospheric pressure and vapor pressure.

SPECIFICATIONS
Ambient Temperature Measurement Range/Accuracy: -29 to 75°C (-20 to 167°F)/2°C (±3.6°F)
RH Measurement Range: 0 to 100%
RH Measurement Accuracy: ±2.5% from 11 to 90% RH ±3% RH elsewhere Absolute Humidity Range: 0.5 to 240 mg/m3
GPP Range: 0 to 999
GPP: (0 to 160g/kg)
Relative/Absolute Moisture Level Range: 0 to 99.9%
Pinless Moisture Measurement Depth: 19 mm (0.75")
External Moisture Probe Measurement Accuracy/Resolution: ±3%/0.1%
External Probe Pin Length: 10 mm (3/8")
Dew Point Range: -60 to 60°C (76 to 140°F)
Atmospheric Pressure Range: 30 to 120 kPA
Vapor Pressure Range: 0 to 20.0 kPA
Sampling Rate: 2X/sec
Memory Capacity: 20 points
Auto Power-Off Trigger: 30 minutes of inactivity
Battery Life: 6 to 8 weeks (4 hrs/day use)
Operating Temperature: 0 to 43°C (32 to 110°F)
Dimensions: 185 L x 72 W x 36 mm D (7.3 x 2.8 x 1.4")
Weight: 175 g (6.2 oz.) without battery
Power Source: “9V” battery (included)
loading all models
loading all reviews
Rated 4 out of 5 by from So far so good. Buttons are a little tough to work though.................
Date published: 2016-04-28
Rated 5 out of 5 by from Just What I Needed Great device. Very Responsive. I was able to take 45 temp, humidity and DEW readings in 30 min. Replication was very accurate.
Date published: 2018-06-30
  • y_2024, m_4, d_27, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_RH650, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can you calibrate this device to insure scientific industry standards of measurement are met?

Asked by: Mick32
Hi Mick32, Thank you for the inquiry. Please forward this request to TEMP@DWYEROMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-03-18

Can I use this device to measure the moisture on a mash product? Like ground grain?

Asked by: Antoniel
Hi Antoneil, Thank you for the inquiry. Using the external mode with pins materials such as soils or powders, the meter readings will reflect average moisture level near the surface. You may need deeper penetration provided by a grain moisture probe. https://www.omega.com/en-us/temperature-measurement/temperature-and-humidity-and-dew-point-meters/p/HGM68-Meter Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-03-02
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RH650, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration