Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Humidity and Temperature Data Loggers, Part of the NOMAD® Family

Humidity and Temperature Data Loggers, Part of the NOMAD® Family

Item# OM-CP-RHTEMP101

Humidity and Temperature Data Loggers, Part of the NOMAD® Family OM-CP-RHTEMP101 OM-CP-RHTEMP101
  • Memory: 21,845 Humidity and 21,845 Temperature Reading
  • Programmable Start Time
  • Dew Point and Vapor Concentration Calculated in Software
  • Miniature Size


This product is no longer available please see OM-CP-RHTEMP101A as a direct substitute

The OM-CP-RHTEMP101 and OM-CP-RHTEMP110 are miniature, battery powered, stand-alone, temperature and humidity dataloggers. These all-in-one compact, portable, easy to use devices will measure and record up to 21,845 humidity and 21,845 temperature measurements. These dataloggers are a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty COM port and our easy to use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

Specifications
TEMPERATURE/HUMIDITY

Temperature Sensor: semiconductor
Temperature Measurement Range: -40 to 80°C 1, (-40 to 176°F) 1
Temperature Resolution: 0.1°C
Calibrated Accuracy: 0.5°C
Specified Accuracy Range: 0 to 50°C
Humidity Sensor: semiconductor 4,5
Humidity Measurement Range: 0 to 100% RH
Humidity Resolution: 0.5% RH
Calibrated Accuracy: ±3 %RH (±2 %RH typical at 25°C)
Specified Accuracy Range: 10 to 80% RH, 10 to 40°C 2,3
Humidity Response Time: 90% of change in 60 seconds in slow moving air

GENERAL SPECIFICATIONS
Readings:
21,845 readings/channel
Temperature/Humidity Calibration: digital calibration is available through software
Calibration Date: Automatically recorded within device
Recording Interval: 30/minute to 2 day selectable through software
Start Time: start time and date are programmable through software, up to 6 months in advance
Real Time Recording: device may be used with PC to monitor and record data in real time
Temperature Alarm: programmable high and low limits; when logged temperature reaches or exceeds either limit, the LED blinks once/sec.
Red Visual Indicator: LED flashes at selected reading rate or at 1 sec rate under alarm condition
Power: 3.6 V lithium battery included
Battery Life:
    OM-CP-RHTEMP101: year at 1 min reading rate
    OM-CP-RHTEMP110: 10 years at 15 min reading rate
Time Accuracy: ±1 minute per month at 20°C, RS-232 port not in use
Data Format: date and time stamped, °C, °F, °K, °R % RH, mg of water vapor concentration
Computer Interface: PC serial, RS-232C COM or USB (interfaced cable required)
Communications:
    OM-CP-RHTEMP101: 2400 baud
    OM-CP-RHTEMP110: 57600 baud
Software: WIN98/NT/2000/XP/VISTA 32-bit (VISTA 32-bit version only; VISTA 64-bit is not supported)
Operating Environment: (-40 to 80°C) 1, -40 to 176°F, to 95% RH non-condensing
Weight:
    OM-CP-RHTEMP101: 30 g (1 oz)
    OM-CP-RHTEMP110: 60 g (2 oz)
Dimensions:
    OM-CP-RHTEMP101: 35 H x 55 W x 16 mm D (1.4 x 2.2 x 0.6')
    OM-CP-RHTEMP110: 43 H x 69 W x 20 mm D (1.7 x 2.7 x 0.8' mm)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration