Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Precision RTD Temperature Data Logger, Part of the NOMAD® Family

Precision RTD Temperature Data Logger

$237.52

Item# OM-CP-RTDTEMP101A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $237.52
5-9 $225.64
10-24 $220.89
25-49 $211.39
50-99 $206.64
100+ $201.89

In stock

Lead Time (If not in stock): 8 weeks
Precision RTD Temperature Data Logger OM-CP-RTDTEMP101A OM-CP-RTDTEMP101A
  • 100 Ω Pt RTD Input RTD
  • 10 Year Battery Life
  • ±0.05°C (±0.09°F) Accuracy
  • Multiple Start/Stop Function

OM-CP-RTDTEMP101A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-CP-RTDTEMP101A is part of a new series of low cost, state-of-the-art data logging devices. The OM-CP-RTDTEMP101A offers a 10 year battery life, a 1 second reading rate, a multiple start/stop function, ultra-high speed download capability, 1,340,000 reading storage capacity, optional memory wrap, precision RTD sensing element, battery life indicator, optional password protection, programmable high-low alarms and more. Using the software, starting, stopping and downloading from the OM-CP-RTDTEMP101A is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in °C, °F, K or °R . The data can also be automatically exported to Excel® for further calculations. The OM-CP-RTDTEMP101A is a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available USB port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in tabular format and can also be exported to a text or Microsoft Excel file. The OM-CP-RTDTEMP101A was designed with our customers in mind. There are free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

Specifications
Temperature Sensor:
100 Ω Pt RTD, α = 0.00385
Temperature Measurement Range: -200 to 850°C (-392 to 1562°F)
Temperature Resolution: 0.01°C (0.018°F)
Nominal Range: 18 to 400Ω
Resolution: 0.0005Ω
Calibrated Accuracy: ±0.05ºC (±0.09ºF); ±0.015 Ω (0 to 200 Ω);
±0.015 Ω + 0.015% of reading (200 to 400ºC)
Input Connection: Removable screw terminal; 2-, 3- or 4-wire
Temperature Effect on Span: < 2 ppm/ºC
Temperature Effect on Offset: <10 ppm cumulative over entire range
Reading Rate: 1 reading every second to 1 every 24 hours
Memory: 1,340,000 readings; software configurable memory wrap
666,000 readings in multiple start/stop mode
Memory Wrap Around: Yes
Start Modes:
   Immediate start
  Delay start up to 18 months
  Multiple pushbutton start/stop
Multiple Start/Stop Mode:
Start and stop the device multiple times without having to download data or communicate with a PC Multiple Start/Stop Mode Activation:
  To Start the Device:

  Press and hold the pushbutton for five seconds, the green LED will flash during this time.
  The device has started logging
  To Stop the Device:
  Press and hold the pushbutton for five seconds, the red LED will flash for three seconds
  and then the green LED will flash for two seconds. The device has stopped logging
Real Time Recording: The device may be used with PC to monitor and record data in real-time
Alarm: Programmable high and low limits; alarm is activated when temperature reaches
or exceeds set limits
LED Functionality:
  Green LED Blinks:

 10 second rate to indicate logging; 15 second rate to indicate delay start mode
 Red LED Blinks:
  10 second rate to indicate low battery and/or full memory;
  1 second rate to indicate an alarm condition
Password Protection: An optional password may be programmed into the device
to restrict access to configuration options. Data may be read out without the password
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 years typical, at a 15 minute rate
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month at 20ºC (68ºF), stand alone data logging
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F)
0 to 95% RH non-condensing
Dimensions:
  Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6')
  Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5')
Weight: 24 g (0.9 oz)
Materials:
  Data Logger: ABS Plastic
  Waterbox Enclosure: Black anodized aluminum
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the temperature response time of this device? If purchased with an RTD sensor, can the package come with a calibration certificate?

Asked by: chillndan
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2022-05-18
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-RTDTEMP101A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
Accessories
Replacement 3.6V lithium battery
$27.99
8 In Stock
Replacement 4 position terminal block for data logger
$15.00
4 In Stock
Maintenance kit for OM-CP-WATERBOX101A
$18.87
0 In Stock
Replacement weatherproof NEMA 4 (IP65) enclosure for data logger
$64.72
3 In Stock
en-US
en
Save Configuration