Vacuum & Pressure NPT Feedthroughs for Sealing Multiple Temperature Probes
Multiconductor Feedthroughs, Compression Type for Vacuum or Pressure Sealing
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $90.24 |
10-49 | $85.73 |
50-99 | $81.22 |
100-999 | $76.70 |
1000-4999 | $72.19 |
5000+ | $67.68 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- Pressure or Vacuum Applications
- Seals Multiple Thermocouples
- Seals Multiple Protection Tubes
- NPT Mounting Thread
- Up to 16 Probes in 1 Fitting
- Blank Sealing Plugs Included at No Extra Charge
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Number of Probes
Probe Diameter
Fitting Type
Ferrule Material
Cap Type
Product Specs
These all new multiconductor feedthroughs are designed for use in applications that require several sensors to pass through a wall or bulkhead at one opening or within a small area. Heavy duty 416 stainless steel construction allows this fitting to be used in high pressure or vacuum applications. Probes between 0.040" and 0.250" can be used with these feedthoughs. The maximum number of probes per feedthrough is 3 for 1/4" diameter probes, 5 or 3/16" diameter, 8 for 1/8" diameter, 16 for 1/16" diameter and 16 or 0.040" diameter.
All multiconductor feedthroughs are supplied in standard form with stainless steel ferrules. A stainless steel ferrule deforms and becomes permanent. If it is required that the probes be installed several times at different depths in the feedthrough, PTFE ferrules should be used. PTFE ® ferrules will not deform the probe sheath, allowing the same probe to be reused. The ferrules used in the feedthroughs are identical to the ferrules used in standard OMEGALOK ® compression fittings.
All multiconductor feedthroughs are supplied in standard form with stainless steel ferrules. A stainless steel ferrule deforms and becomes permanent. If it is required that the probes be installed several times at different depths in the feedthrough, PTFE ferrules should be used. PTFE ® ferrules will not deform the probe sheath, allowing the same probe to be reused. The ferrules used in the feedthroughs are identical to the ferrules used in standard OMEGALOK ® compression fittings.
What is the vacuum pressure rating of these feedthroughs?
Thanks for the inquiry?
We do not have a fixed rating,that would depend on you probes.
hope this was helpful?
Date published: 2020-02-12