High Temperature & Ferrite Core Miniature Thermocouple Connectors
High Temperature Miniature Connectors - Male Connector
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $2.43 |
10-49 | $2.31 |
50-99 | $2.19 |
100-999 | $2.07 |
1000-4999 | $1.94 |
5000+ | $1.82 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
High Temperature Miniature Connectors - Male Connector is rated
out of
5 by
2.
- Male Designed for Suppression of Electromagnetic Interference (EMI)
- Male Connector Impedance (\xc2\xb120%): 35 Ohms @ 25 MHz;70 Ohms @ 100 MHz
- Temperature Ratings: Ferrite Core Effectiveness: 120\xc2\xb0C (248\xc2\xb0F) LCP Material: 260\xc2\xb0C (500\xc2\xb0F)
- Write-on Window for Easy Labeling
- Color-Coded Calibration, Earth-Tone Colors
- Environmentally Friendly Cadmium-Free LCP Shell
- Heavy Duty Construction
- Accepts Stranded and Solid Wire up to Size 20 AWG
- Slotted Captive Cover Screws
- Internal Wire Divider
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Range
Connector Gender
Calibration Standard
No. of Pins/Sockets
RoHS Compliant
Additional Features
Product Specs
Installation Note :for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
Rated 5 out of
5
by
Dhangie72 from
Dependable
We have been using the parts and it works very well to our application.
Date published: 2016-03-24
Rated 5 out of
5
by
G Froelich from
Durable, sensitive connectors.
Durable, sensitive connectors. Pricing was very good, too.
Date published: 2020-04-08