Miniature Thermocouple Connectors
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $2.43 |
10-49 | $2.31 |
50-99 | $2.19 |
100-999 | $2.07 |
1000-4999 | $1.94 |
5000+ | $1.82 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range is rated
out of
5 by
22.
- Color-Coded for ANSI or IEC
- Captive Cover Screws
- Write-on Window
- Chisel point connection pins
- Accepts Stranded or Solid Wire up to Size 20 AWG
- Quick Connect Contact Washers Internal Wire Divider
- SMPW Series , Glass filled Nylon construction is rated to 180°C (356°F)
- Form Fit Replacement for Legacy SMP Model
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Range
Connector Gender
Calibration Standard
No. of Pins/Sockets
RoHS Compliant
Additional Features
Product Specs
OMEGA SMPW thermocouple connectors are mini size flat 2 pin TC connectors designed to connect temperature sensor instrumentation and a temperature controller or process control HMI automation panel. Male 2 pole TC plugs and matched female 2 prong TC jack pairs are stock items.
Standard size round pin OSTW plugs, jacks and thermocouple TC connectors are also available - see related products below.
Accessories for wire, crimp, cable clamp, grommet and strain relief are in the accessories link.
SMPW is manufactured as a form fit replacement for the legacy SMP model.
Check out our latest design - SMPW-CC Series with integral cable clamp. in related products.
Installation Note: for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
Rated 5 out of
5
by
DWD2 from
Well Made
Bought these to use with Omega Thermocouples. They appear to be well made and easy to connect to thermocouple wiring. Nice that they come with a "locking" wire to keep them connected to the thermocouple. Like the space for labeling the connectors.
Date published: 2015-12-04
Rated 5 out of
5
by
Truc from
Thermocouple and connectors
Great products, delivered on time. Can find a wide variety of temperature products.
Date published: 2016-05-10
Rated 5 out of
5
by
Anonymous from
EXCELENT PRODUCT
IS A GOOD PRODUCT AND THE SERVICE IS VERY FAST , ALL IS OK.
Date published: 2021-01-14
Rated 5 out of
5
by
D Holma from
Reliable/Economic
Very Reliable. We have never had an issue with these and have used numerous times in our application.
Date published: 2020-12-28
Rated 5 out of
5
by
Nick Rick from
Excellent for Thermal Test for precision checks
Very nice for test applications at accesible price
Date published: 2020-08-14
Rated 1 out of
5
by
Scott Thermal from
Missing component
These did not come with the rubber grommet for wire strain relief
Date published: 2020-04-24
Rated 5 out of
5
by
Wilcon from
Good sturdy connectors
Items are easy to work with and installation is quick.
Date published: 2020-03-27
Rated 5 out of
5
by
Snakeman from
Excellent quality
These connectors worked out very well in our temperature control application. Easy to attach to T/C wire. The connection terminals hold the wire securely.
Date published: 2019-04-21
NEED TO ORDER PART NUMBER UPJ-R/S-F GREEN BUT SAYS NOT A GOOD NUMBER. WHAT IS THE NEW PART NUMBER?
Please use the SPJ series.
https://www.omega.com/en-us/sensors-and-sensing-equipment/sensing-accessories/jack-panel-assemblies/spj/p/SPJ-N-F
Date published: 2020-03-04
I am evaluating SMPW-K-M-ROHS and SMPW-K-F-ROHS for one of my application. Will the TC wire TT-K-24S-SLE (Stranded) and TT-K-24-SLE(Solid) work with these connectors?
The SMPW-K-M-ROHS and SMPW-K-F-ROHS connectors will work with AWG 24 wire solid core or stranded core. That series of connector with work with wires up to AWG 20 if necessary.
Date published: 2019-11-07