text.skipToContent text.skipToNavigation
Alert: Omega USA offices and shipping warehouses will be closed for the Thanksgiving holiday 11/26/2020 and 11/27/2020.

Thermocouple Terminal Blocks Type K, J, E, T, R

$10.41

Item# XBTKK25

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $10.41
10-49 $9.89
50-99 $9.37
100-999 $8.85
1000-4999 $8.33
5000+ $7.81

In stock

Lead Time ( If not in Stock): 5 weeks

Thermocouple Terminal Blocks Type K, J, E, T, R XBTKK25 XBTKK25
Thermocouple Terminal Blocks Type K, J, E, T, R is rated 5.0 out of 5 by 1.
  • y_2020, m_11, d_24, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_XBTKK25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • Type J, K, T, E, R/S Terminal Blocks
  • 10.4 mm Wide with Dual Wire Thermocouple -Grade Alloys
  • Screw Type Terminal Block DIN Connectors
  • Maintenance-Free Connections
  • Global Acceptance
  • UL Rated and CE Approved
  • Large Surface Area for Marking

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Voltage Rating
Amperage Rating
Minimum Wire Size
Maximum Wire Size
Width
Color
Insulation Strip Length


Product Specs

Thermocouple terminal blocks are offered in Type K, J, T, E and R/S. The terminal block contacts are made with thermocouple-grade calibration alloys. The terminal blocks come in a Gray color but white blank marker strips are available for identification.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Rated 5 out of 5 by from Fast delivery I was in a pinch and needed the thermocouple blocks right away. Omega had them in stock.
Date published: 2017-10-08
  • y_2020, m_11, d_24, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_XBTKK25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Thermocouple Terminal Blocks Type K, J, E, T, R
$0.81
232 In Stock
Accessories
Pre-printed marking tags, strip numbered 1 to 10, vertical labeling
$1.50
5 In Stock
8.22 mm white blank marker strip
$0.63
210 In Stock
Pre-printed marking tags, strip numbered 21 to 30, vertical labeling
$1.50
35 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted
$11.62
17 In Stock
DIN rail, 35mm x 15mm x 2m, slotted
$21.30
14 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$19.07
97 In Stock
DIN rail end bracket stop
$0.80
255 In Stock
Accessories for XBPT11
Pre-printed marking tags, numbered 11 to 20, center labeling
$1.50
10 In Stock
Accessories for XBPT21
3-screw mounted end stop
$0.94
61 In Stock
Accessories for XBPT25PE and XBPT4PE
Snap-on end stop
$0.75
163 In Stock
Accessories FOR XBUT16PE
1-screw mounted end stop
$1.25
91 In Stock
  • CE Icon CE

en-US
en
Save Configuration