Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Temperature Connectors

33 Products
Miniature RTD Connectors

Audio-style connectors with 3 or 4 pin connections, plug and socket styles, with standard or short strain reliefs.

Extra Heavy Duty Standard Size Connectors with Solid Pins

Extra Heavy Duty Standard Size Connectors with Solid Pins

Accessories for Ceramic and Three-Pin Temperature Connectors

Accessories for ceramic and 3-prong TC & RTD connectors. Includes cable clamps for strain relief, panel mounting brackets, safety clips, and tube clamps for mounting probes.

Low-Noise Standard Size Thermocouple Connectors

The high temp version of our standard integrated ground strap TC connector for connecting ground, drain, or shield wires. Helps to protect against electrical noise errors.

Standard Size Thermocouple Connectors without Write-On Tag

Standard size, round 2-pin TC connectors are designed to quickly connect sensors to extension cables or instrumentation. Does not come with the write-on tag.

Field Mountable M12 and M8 Connectors

Field wireable m8 and M12 connectors that can be used to easily connect our M8 or M12 RTD and TC sensors to extension cables. Uncompensated pins and sockets.

Compensated Field Mountable M12 Thermocouple Connectors

Field wireable M12 connectors that have pins and sockets made from Thermocouple alloys for improved accuracy over standard M12 connectors in Thermocouple applications.

D-subminiature Connectors, Thermocouple Pins, and Sockets

D-Subminiature type connectors with crimp-style pins and sockets made from thermocouple alloys. Available in 9, 15, 25, 37, and 50 pin connector configurations.

Accessories for Miniature Size Thermocouple Connectors

Accessories for miniature connectors. Includes wire caddies, tube & cable clamps, panel mounts, rubber boots, strain relief tubing, safety clips, and crimp-style bushings.

Ferrite Core Connector Hardware for EMI/RFI Noise Suppression

Cable Clamp Connector Protection Hardware with ferrite cores for EMI/RFI electrical noise suppression. Fits standard size & miniature thermocouple & RTD connectors.

USB to PC Universal Thermocouple Connector

USB connector with built-in CJC that enables Thermocouple measurements to be brought directly to a Computer for display and logging. Software included.

Ultra High Temperature Standard Size Thermocouple Connectors With and Without Glaze That Can Contaminate High Vacuum

Ultra High Temperature Standard Size Thermocouple Connectors With and Without Glaze That Can Contaminate High Vacuum

Temperature Connectors

Standard and mini sizes along with M12, M8, crimp, multipin, with clamps, low EMI/RFI, and USB. Premium materials, high temperature ceramics and many calibrations covering a broad temperature range.
Searching for your items
en-US
en
Save Configuration