Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Terminal Blocks and Lugs

32 Products
Round Terminal Blocks, -29 to 220°C Temperature Rating

OMEGA's color-coded CH series terminal blocks are designed to fit metal-sheathed cable or probes between 1.5 and 6 mm (1/16 and 1/4") in diameter.

Terminal Blocks for Connection Heads, Ceramic or Bakelite

CH-TERMINAL-BLOCKS, Terminal Blocks for OMEGA Connection Heads, for Single and Duplex Elements, in Ceramic or Bakelite, and a wide variety of fittings

DIN Rails, 35x7.5 mm & 35x15 mm, Standard and Pre-Cut Lengths

DRTB-Rails enhances capabilities, accepted throughout the world, allowing the mounting a variety of control components, devices & terminal blocks

Disconnect & Fuse Screw Connect DIN Rail Mounting Terminal Blocks

The ASK disconnect or fuse terminal blocks allow a circuit to be 'opened' without disconnecting the wire from the screw connections, will hold 5 x 20 mm or 5 x 25 mm fuses.

Feed Through Spring Cage Terminal Blocks Fuse Holder

The XB Series offers a complete terminal block system with a universal range of accessories, operating temperatures up to 125°C, made of Polyamide 6.6.

Circuit Breakers for Branch Circuit Protection

The UL 489 Series miniature molded case circuit breakers are DIN rail mountable and provide feeder and branch circuit protection per UL 489, 17.5 mm (0.69") Width per Pole.

Spring Cage Ground Terminal Blocks, Vibration-Resistant

XB Series offers complete terminal block system with a universal range of accessories, Marking, bridging and testing accessories are standardized

DIN Rail Fuse Holders, 1, 2, & 3-Pole, With Blown Fuse Indication

ASK Series, DIN rail mounted fuse holders provides circuit protection for industrial control system, fuse styles are supported: 14x51 mm (ASK 6) and 10x38 mm (ASK 4).

Fuse Terminal Blocks, 8.2mm Width, 150/250V, 05 to 2.5A

The XB Series offers a complete terminal block system with a universal range of accessories Fuse Terminal Blocks, 8.2mm Width, 150/250V, 05 to 2.5A

Feed Through & Ground Terminal Blocks, 600V Rated,

YBK Series feed through terminal blocks are tension clamp connection style and are DIN rail mounted, 600V Rated, UL 94 V2 Polyamide 6.6 750/600V up to 63A.

8.2 mm (0.32in) Width, Feedthrough Terminal Block

The XB Series offers a complete terminal block system with a universal range of accessories, 8.2mm Width, 10mm Insulation Strip Length, 600Vac/50A.

DIN Rail Mount Circuit Breakers, 17.5 mm (0.69") Width per Pole

R Series UL1077 supplementary protectors are made to trip faster than a standard UL489 circuit breaker, therefore providing additional protection for specific devices

Terminal Blocks and Lugs

Wide variety to complete your connection with DIN rail mountable, round terminals, relays, fuse terminals, screw connections and double to triple level feed throughs.
Searching for your items
en-US
en
Save Configuration