Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Terminal Blocks and Lugs

32 Products
AVK Series Feed Through DIN Rail Mounting Terminal Blocks

AVK Series Feed Through Terminal Blocks offer savings cost, space and time, mount on standard 35 x 15mm and 35 x 7.5 mm DIN rails & are design to meet world wire standards.

Thermocouple DIN Rail Terminal Blocks, Narrow 10.7 mm Width

DRTB-2 Series thermocouple terminal blocks, manufactured with thermocouple-grade alloys guarantee accurate readings, SMP-compatible female miniature thermocouple connector.

Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs

Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs, Complete with Color-Coded Calibration Type Terminal Lugs Installed, Accepts Wire from 24 AWG to 16 AWG

6.2 mm Width, Feedthrough Terminal Block, 600Vac/30A

All 3 technologies use same bridge system, allowing individual potential distribution & quickly bridged connections among same terminal block type or across different types.

Sensor & Multi-Level DIN Rail Terminal Blocks Screw Connection.

PIK-4N terminal blocks allows 2 level feed through connections, the PIK-4NK has an internal connecting bridge for common feeds that allow for one-in & three-out connections.

Screw Connection and Component Terminal Blocks

The metal portion of the XB Series terminal blocks are made of high-grade, strain-crack and corrosion proof copper alloys, 600 Vac/16 A, 6.2 mm Width.

Insulation Displacement Connection Terminal Blocks

Superior design of the Insulation Displacement Connection (IDC) technology terminal blocks reduces wiring installation time & labor, especially in high-volume applications.

DIN Rails, 35x7.5 mm & 35x15 mm, Standard and Pre-Cut Lengths

DRTB-Rails enhances capabilities, accepted throughout the world, allowing the mounting a variety of control components, devices & terminal blocks

Ground Terminal Blocks, 8 kV, 8.2mm Width, Green/Yellow

The XB Series offers a complete terminal block system with a universal, range of accessories, operating temperatures up to 125°C, Polyamide 6.6 housings.

Screw Connection Multi-Conductor Terminal Blocks

The XB Series offers a complete terminal block system with a universal range of accessories, 6.2mm Width, 150Vac/30A, Wide 4-wire muti-conductor TB.

Double and Triple Level Feed-through or Sensor Terminal Blocks

The XBUTT double-level terminal blocks reduce space requirements by 50% over single-level terminal blocks. These terminal blocks are suitable for 2-wire RTD connections.

DIN Rail Fuse Terminal Blocks for 5x20mm Fuse, Single Circuit

Fuse terminal blocks provide a convenient way to add fuses to your DIN rail wire panels. The fuse blocks accept 5 x 20 mm fuses and are rated up to 300V and 15A.

5.2 mm Width, Feedthrough Terminal Block, 600Vac/20A

XB Series offer complete terminal block system with accessories, marking, bridging & testing accessories standardized across technology, reducing inventory & logistics costs.

12 mm Width, Feedthrough Terminal Block, 600V/85A

XB Series complete terminal block system with accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies.

DIN Rail Terminal Blocks - Feed Through Terminal Blocks

Omega’s OMTBV7-W terminals are designed to meet the three most important criteria when selecting a terminal block line – ease of wiring, secure connections and durability.

10.2 mm Width, DIN Rail Feedthrough Terminal Block

XB Series offers complete terminal block system with a universal range of accessories, marking, bridging and testing accessories are standardized.

Insulation Displacement Connection Ground Terminal Blocks

XB Series offers a complete terminal block system with accessories, Marking, bridging & testing accessories are standardized across the different clamping technologies.

High Current Terminal Blocks, Width 25mm (0.98in), up to 232A

XB Series offers complete terminal block system with accessories, marking, bridging & testing accessories are standardized across technologies, Green/Yellow.

16 mm (0.63 in) Width, Terminal Block, 600Vac/150A

XB Series offers a complete terminal block system with accessories, marking, bridging & testing standardized across the different clamping technologies.

STANDARD TERMINAL BLOCK RELAYS, 6.2 mm (0.24") Wide

The XRU1D power terminal block has the same shape as the relay modules and is used to feed in the bridging potentials. The nominal current is 32 A.

Terminal Blocks and Lugs

Wide variety to complete your connection with DIN rail mountable, round terminals, relays, fuse terminals, screw connections and double to triple level feed throughs.
Searching for your items
en-US
en
Save Configuration