Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vacuum & Pressure NPT Feedthroughs for Sealing Multiple Temperature Probes

Multiconductor Feedthroughs, Compression Type for Vacuum or Pressure Sealing

$138.36

Item# MFT-316-3-PTFE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $138.36
10-49 $131.44
50-99 $125.91
100-999 $117.61
1000-4999 $110.69
5000+ $103.77

In stock

Lead Time (If not in stock): 3 weeks
Multiconductor Feedthroughs, Compression Type for Vacuum or Pressure Sealing MFT-316-3-PTFE MFT-316-3-PTFE
  • Pressure or Vacuum Applications
  • Seals Multiple Thermocouples
  • Seals Multiple Protection Tubes
  • NPT Mounting Thread

MFT-316-3-PTFE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Probes
Probe Diameter
Fitting Type
Ferrule Material
Cap Type


These all new multiconductor feedthroughs are designed for use in applications that require several sensors to pass through a wall or bulkhead at one opening or within a small area. Heavy duty 416 stainless steel construction allows this fitting to be used in high pressure or vacuum applications. Probes between 0.040" and 0.250" can be used with these feedthoughs. The maximum number of probes per feedthrough is 3 for 1/4" diameter probes, 5 or 3/16" diameter, 8 for 1/8" diameter, 16 for 1/16" diameter and 16 or 0.040" diameter.

All multiconductor feedthroughs are supplied in standard form with stainless steel ferrules. A stainless steel ferrule deforms and becomes permanent. If it is required that the probes be installed several times at different depths in the feedthrough, PTFE ferrules should be used. PTFE ® ferrules will not deform the probe sheath, allowing the same probe to be reused. The ferrules used in the feedthroughs are identical to the ferrules used in standard OMEGALOK ® compression fittings.
loading all models
loading all reviews
Rated 5 out of 5 by from Electrical Engineer Great gas tight seal. Works up to the rated temperature.
Date published: 2024-04-24
Rated 5 out of 5 by from Electrical Engineer Great gas tight seal that holds up to the temperature.
Date published: 2024-04-24
Rated 5 out of 5 by from Fantastic Product Great product, high quality. Great vacuum seal and immediately solved our vacuum furnace issues.
Date published: 2022-09-07
  • y_2024, m_7, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_MFT-316-3-PTFE, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

What is the max temperature for the MFT series?

Asked by: Dean2
The maximum temperature would be similar to the SSLK compression fittings with the 316SS ferrule which is 1000F.
Answered by: ApplicationsEngineerANB
Date published: 2024-06-18

What is the max pressure of the MFT series?

Asked by: Dean2
The pressure rating on the MFT connectors is 5,000 PSI using the 316SS ferrules and assembled correctly.
Answered by: ApplicationsEngineerANB
Date published: 2024-06-18

Do you have CAD models of these I can use for CAD assemblies?

Asked by: flame
Thank you for this inquiry Unfortunately, we are not able to offer a CAD model for this part, please reference the Datasheet for dimensions.
Answered by: rkent
Date published: 2021-09-17

What is the vacuum pressure rating of these feedthroughs?

Asked by: Surly4130
Thanks for the inquiry? We do not have a fixed rating,that would depend on you probes. hope this was helpful?
Answered by: application engineer je
Date published: 2020-02-12
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_MFT-316-3-PTFE, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration