Call us at 1-888-826-6342
Call us at 1-888-826-6342.
Quantity | Price each |
---|---|
1-9 | $86.97 |
10-24 | $82.62 |
25-99 | $78.27 |
100-499 | $73.92 |
500-999 | $69.58 |
1000+ | $65.23 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Material/ Max. Temp. | Insulator Model No. | Used With Wire Size AWG/Inch | Dimension* | |
Length mm (in.) | O.D. mm (in.) | |||
Mullite 1600°C (2910°F) | SH-1-8-100 | 8/0.128 | 25 (1) | 6.0 (1/4) |
SH-1-14-100 | 14/0.064 | 25 (1) | 4.5 (3/16) | |
SH-1-20-100 | 20/0.032 | 25 (1) | 3.0 (1/8) | |
SH-1-24-100 | 24/0.020 | 25 (1) | 1.5 (1/16) |
Material/ Max. Temp. | Insulator Model No. | Used With Wire Size AWG/Inch | Dimension* | |
Length mm (in.) | O.D. mm (in.) | |||
Mullite 1600°C (2910°F) | DH-1-8-100 | 8/0.128 | 25 (1) | 11.1 (7/16) |
DH-1-14-100 | 14/0.064 | 25 (1) | 7.0 (9/32) | |
DH-1-20-100 | 20/0.032 | 25 (1) | 4.0 (5/32) | |
DH-1-24-100 | 24/0.020 | 25 (1) | 3.0 (1/8) |
Material/ Max. Temp. | Insulator Model No. | Used With Wire Size AWG/Inch | Dimension* | |
Length mm (in.) | O.D. mm (in.) | |||
Steatite 1200°C (2190°F) | FS-400-8-(†) | 8/0.128 | 10.2 (0.40) | 10.2 (0.40) |
FS-330-10-(†) | 10/0.102 | 8.38 (0.33) | 8.38 (0.33) | |
FS-260-8-(†) | 8/0.128 | 6.60 (0.26) | 6.60 (0.26) | |
FS-260-12-(†) | 12/0.081 | 6.60 (0.26) | 6.60 (0.26) | |
FS-200-14-(†) | 14/0.064 | 5.08 (0.20) | 5.08 (0.20) | |
FS-170-18-(†) | 18/0.040 | 4.32 (0.17) | 4.32 (0.17) | |
FS-125-20-(†) | 20/0.032 | 3.18 (0.13) | 3.18 (0.13) | |
FS-110-20-(†) | 20/0.032 | 2.79 (0.11) | 2.79 (0.11) |
Material/ Max. Temp. | Insulator Model No. | Used With Wire Size AWG/Inch | Dimension* | ||
Length mm (in.) | O.D. mm (in.) | Thickness mm (in.) | |||
Mullite 1600°C (2910°F) | OV-1-8-100 | 8/0.128 | 25 (1) | 4.0 (5/32) | 6.99 (0.275) |
OV-1-14-100 | 14/0.064 | 25 (1) | 8.0 (5/16) | 5.16 (0.203) | |
OV-1-20-100 | 20/0.032 | 25 (1) | 4.4 (11/64) | 3.0 (0.118) |
Gage | 20 | 24 | 26 | 28 | 30 |
Color | |||||
Black | FBGSBK20 | FBGSBK24 | FBGSBK26 | FBGSBK28 | FBGSBK30 |
Yellow | FBGSY20 | FBGSY24 | FBGSY26 | FBGSY28 | FBGSY30 |
Blue | FBGSB20 | FBGSB24 | FBGSB26 | FBGSB28 | FBGSB30 |
Purple | FBGSP20 | FBGSP24 | FBGSP26 | FBGSP28 | FBGSP30 |
Red | FBGSR20 | FBGSR24 | FBGSR26 | FBGSR28 | FBGSR30 |
Natural | FBGSN20 | FBGSN24 | FBGSN26 | FBGSN28 | FBGSN30 |
Gage | 20 | 24 | 26 | 28 | 30 |
Color | |||||
Black | TF-BK-20 | TF-BK-24 | TF-BK-26 | TF-BK-28 | TF-BK-30 |
Blue | TF-B-20 | TF-B-24 | TF-B-26 | TF-B-28 | TF-B-30 |
Purple | TF-P-20 | TF-P-24 | TF-P-26 | TF-P-28 | TF-P-30 |
Red | TF-R-20 | TF-R-24 | TF-R-26 | TF-R-28 | TF-R-30 |
White | TF-W-20 | TF-W-24 | TF-W-26 | TF-W-28 | TF-W-30 |
Yellow | TF-Y-20 | TF-Y-24 | TF-Y-26 | TF-Y-28 | TF-Y-30 |