Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $90.38 |
10-49 | $78.63 |
50-99 | $75.02 |
100-999 | $70.50 |
1000-4999 | $66.88 |
5000+ | $62.36 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
19' Plain Panel Jacks | 19' Jack Panels with Switch Cutout | ||||||||||||||||||||||||||||||||||||||||
|
|
No. of Rows | Panel Height | Switch Size | Max. No. of Jacks |
1 | 133.35 mm (5.25') | 76.2 mm (3') | 10 |
2 | 133.35 mm (5.25') | 76.2 mm (3') | 20 |
3 | 177.8 mm(7') | 127 mm (5') | 30 |
4 | 177.8 mm(7') | 127 mm (5') | 40 |