Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $23.58 |
10-49 | $22.64 |
50-99 | $21.46 |
100-999 | $20.04 |
1000-4999 | $18.86 |
5000+ | $17.69 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Connector Quantity Discounts |
1–10 units...............................................Net 11–24 units...........................................10% 25–49 units...........................................15% 50–99 units...........................................20% 100 and up.............................Consult Sales |
Model No. | No. of Positions | Cutout Width cm (') | Overall Width cm (') |
MBS-02 | 2 | 3.07 (1.21) | 3.35 (1.32) |
MBS-03 | 3 | 4.83 (1.90) | 5.11 (2.01) |
MBS-04 | 4 | 6.58 (2.59) | 6.86 (2.70) |
MBS-05 | 5 | 8.31 (3.27) | 8.59 (3.38) |
MBS-06 | 6 | 10.1 (3.96) | 10.3 (4.07) |
MBS-07 | 7 | 11.8 (4.65) | 12.1 (4.76) |
MBS-08 | 8 | 13.6 (5.34) | 13.8 (5.45) |
MBS-09 | 9 | 15.3 (6.03) | 15.6 (6.14) |
MBS-10 | 10 | 17.0 (6.71) | 17.3 (6.82) |
MBS-12 | 12 | 20.6 (8.09) | 20.8 (8.20) |