Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Jack Panel Assemblies with 3-Prong TC and RTD Connectors

Jack Panels with Color Coded 3-Prong Connectors

$55.45

Item# TJP2-36-BLANK

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $55.45
10-49 $52.68
50-99 $49.91
100-999 $47.13
1000-4999 $44.36
5000+ $41.59

In stock

Lead Time (If not in stock): 9 weeks
Jack Panels with Color Coded 3-Prong Connectors TJP2-36-BLANK TJP2-36-BLANK
  • Fully Assembled
  • Snap-In Jacks
  • Number Labels Included with Packaging
  • Easy Installation

TJP2-36-BLANK Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard
Panel Thickness


OMEGA introduces jack panels for use with RTDs, thermistors and shielded thermocouples! Using the TJP snap-in panel jacks, the same versatility given to thermocouples is now possible for sensors requiring 3 lead wires.

The snap-in jacks have 3 female terminals that will accept any 3 prong OTP male connector. They can accommodate wires up to 14 AWG and are made from alloys to match ANSI thermocouple grade calibrations.

The TJP panel jacks are made of rugged, high impact plastic, and have a maximum service temperature of 400°F (205°C). They are mounted in 3/32' panels of anodized aluminum.

Other panels available upon request. Customs Panels are $1000 minimum order for custom SKU part number.

NOTE: Male plugs can be supplied in place of the female jacks on all OMEGA panels, if desired.


Mounts in a Rectangular Cutout



Circuits Per Row 1 Row (3' H)2 Rows (5 1/4' H)3 Rows (8' H)4 Rows (10' H)
6 (5 3/4' L)Model No.TJP1-06-[*]TJP2-12-[*]TJP3-18-[*]TJP4-24-[*]
12 (10 1/4' L)Model No.TJP1-12-[*]TJP2-24-[*]TJP3-36-[*]TJP4-48-[*]
18 (14 3/4' L)Model No.TJP1-18-[*]TJP2-36-[*]TJP3-54-[*]TJP4-72-[*]
*Insert thermocouple calibration

PRICE AND QUANTITY
DISCOUNT INFORMATION

Prices shown are for J, K, T, E, N,
and U calibrations. To price more than one panel of any type, use the following price schedule:
1 Row ………$20 per panel, + jacks
2 Rows ………$25 per panel, + jacks
3 Rows ………$30 per panel, + jacks
4 Rows ………$35 per panel, + jacks
3 prong panel jacks, Model No. TPJ:$4.50 ea.
Use connector quantity discount schedule. Blank panel prices are not discounted.
Note: All OMEGA™TJP jack panels are assembled at no extra cost!

Discount Schedule for TPJ Connectors
1 to 10..........Net
11 to 24..........10%
25 to 99..........20%
100 and up.........Consult Sales
loading all models
loading all reviews
Rated 2 out of 5 by from Misleading item Omega has a terrible web site. It is impossible to get definitive descriptions of what you want to purchase. This listing eludes to the fact that the panel comes loaded with jacks, when that is simply not the case. This is a blank panel only! Why they try to list it as a complete item is beyond me! The aluminum cutout panel itself is of nice quality.
Date published: 2020-03-23
  • y_2024, m_7, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TJP2-36-BLANK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Do the panels come with the female connectors? If I order part number TPJ2-24-U will it come with 24 female U connectors and metal panel?

Asked by: Brian2828
Thank you for your inquiry Brian2828. The correct part number should be TJP2-24-U and yes this is an assembly which will come with 24 female U connectors and metal panel.
Answered by: Application Engineer SP
Date published: 2022-08-11
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TJP2-36-BLANK, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration