text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

4-Prong Dual Circuit Standard Size Thermocouple Connectors

4-Prong Dual Circuit Standard Connectors

Item# DTC-K-F-ROHS

4-Prong Dual Circuit Standard Connectors DTC-K-F-ROHS DTC-K-F-ROHS

This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: DTC-K-F.

  • Exclusive Chamber Design Assures Electrical Isolation Between Circuits
  • Interlocking Parts for Added Strength
  • Single Screw Caps
  • No Probe Clamp Required
  • Color-Coded
  • Companion Dual Circuit Probe Available
  • Temperature Rating: to 180°C(356°F)
  • Compatible with Two Prong Standard Size Connectors

DTC-K-F-ROHS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets


  • Color Code Standard Yes
  • Maximum Ambient Temperature 180°C (356°F)
The OMEGA™ DTC is one connector which performs the function of two. The DTC connects two pairs of thermocouple wires or one dual thermocouple and two extension wires. The excellent thermal and electrical characteristics of the thermocouple-grade contacts assure high accuracy.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from product I'm happy with the product and good quality deliver in time.
Date published: 2016-10-27
  • y_2023, m_3, d_25, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DTC-K-F-ROHS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Does the Dual Connector come in a Panel Mount option?

Asked by: Super G
Thank you for your inquiry. Unfortunately, no, the Dual Connector does not come in a Panel Mount option.
Answered by: Application Engineer SP
Date published: 2023-02-08
  • y_2023, m_3, d_25, h_22CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DTC-K-F-ROHS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration