Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Crimp-Style Thermocouple Pin & Socket Contacts - Solid Core

Thermocouple Contacts For MTC Connectors Precision CNC Machined

$29.45

Item# MTC-AL-P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $29.45
10-49 $26.80
50-99 $25.33
100-999 $24.15
1000-4999 $22.68
5000+ $21.20

In stock

Lead Time (If not in stock): 3 weeks
Thermocouple Contacts For MTC Connectors Precision CNC Machined MTC-AL-P MTC-AL-P
  • Crimp-Type Attachment
  • Contacts Are Color-Coded
  • High Performance Design
  • Removeable Crimp Contacts

MTC-AL-P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Connector Gender
No. of Pins/Sockets
Additional Features
Temperature Unit
Temperature Min
Temperature Max
Temperature Range


  • Color Code Standard Yes
  • Maximum Wire Size 24 AWG
  • Minimum Wire Size 20 AWG
  • Wire Type Stranded
OMEGA™ push-in crimp style contacts are manufactured from thermocouple alloy materials and are generically color-coded for easy identification. Contacts are crimpterminated outside the connector assembly and inserted into the appropriate cavity by means of an insertion tool. They can be readily removed from the connector assembly using a special removal tool. Sealing plugs are available to seal unused positions in lieu of pin or socket.
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
Can you please advise what tools are recommended (i.e. crimp tool, insert & extraction)?

Asked by: Sam Baker
Thanks for your inquiry; 3 tools are recommended: 1) MTC-IT (insertion tool) 2) MTC-RT (removal tool) 3) MTC-CT (crimping tool)
Answered by: Dennis F
Date published: 2019-07-27
  • y_2024, m_4, d_29, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_MTC-AL-P, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration