text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Ceramic Standard Size Thermocouple Connectors for High Temperature

Ceramic Ultra High Temperature Heavy Duty Standard Size Connectors

$19.80

Item# NHX-T-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $19.80
10-49 $17.42
50-99 $16.43
100-999 $15.64
1000-4999 $14.65
5000+ $13.66

In stock

Lead Time (If not in stock): 5 weeks
Ceramic Ultra High Temperature Heavy Duty Standard Size Connectors NHX-T-M NHX-T-M
  • High-Strength Ceramic Construction Using High Purity Alumina
  • Both Economical Hollow Pin and Rugged Solid Pin Designs
  • One-Piece Body Design With Cover
  • Color-Coded Dot
  • Type UHX Has Removable Color Dot for Vacuum Furnace Applications

NHX-T-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Temperature Max
Temperature Range
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
No. of Pins/Sockets


  • Color Code Standard Yes
  • Maximum Ambient Temperature 390°C (750°F)
Designed for long-term use where economy is a factor, NHXH economy ceramic connectors are ideal for high-temperature applications. NHXH connectors are permanently dot-coded to conform to ANSI standards. For applications such as high vacuum furnaces where contamination would adversely affect the process, UHXH connectors are shipped with a removable coded dot. Temperature is limited only by the hardware. CHROMEGA™ -ALOMEGA™ , Iron-Constantan and CHROMEGA™ -Constantan alloys can be used at temperatures up to 650°C (1200°F) and Copper-Constantan can be used accurately over its entire calibration range of 390°C (750°F). Noble metal calibrations are limited by the compensating alloys to ambient use of 260°C (500°F). No damage will be done by exposure to higher temperatures, but accuracies may exceed limits of error if a temperature gradient exists across the connector.

OMEGA™ NHX Ceramic Connectors are permanently color-dot coded to conform to ANSI and OMEGA standards. The one-piece body construction minimizes loose hardware. OMEGA™ UHX Ceramic Connectors are identical to the NHX models, and are also constructed to eliminate any contaminants. The UHX connector is ideally suited for applications such as high vacuum furnaces where contamination could adversely affect the process. All UHX connectors are shipped with a removable color-coding dot..

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
loading all models
loading all reviews
Rated 5 out of 5 by from great product The product is top notch, but it took more than 6 months to get them
Date published: 2021-06-07
  • y_2023, m_3, d_20, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_NHX-T-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration