Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ceramic Miniature Thermocouple Connectors for High Temperature

Ultra High Temperature Miniature Connectors, Including Series for High Vacuum Applications

$11.64

Item# SHX-E-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $11.64
10-49 $10.13
50-99 $9.66
100-999 $9.08
1000-4999 $8.61
5000+ $8.03

In stock

Lead Time (If not in stock): 3 weeks
Ultra High Temperature Miniature Connectors, Including Series for High Vacuum Applications SHX-E-M SHX-E-M
  • Extra Heavy Duty Ceramic Construction
  • One-Piece Body with Removeable Cap Design
  • Oversized Terminal Screws for Easy Wiring
  • Accepts Stranded or Solid Wire up to Size 20 AWG

SHX-E-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Temperature Max
Temperature Range
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
No. of Pins/Sockets


  • Maximum Ambient Temperature 650°C (1200°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Stranded or Solid
SHX subminiature connectors are ideal for use with fine gage thermocouple wires in applications where high temperatures are required. The SHX connector is permanently dot-coded to conform to ANSI and OMEGA standards for applications such as high vacuum furnaces where contamination would adversely affect the process, USHX connectors are shipped with a removable color-coding dot. Two-piece ceramic construction assures long life, while the oversized terminal screws allow for easy wiring.
loading all models
loading all reviews
Rated 5 out of 5 by from Good connectors Good but fragile connectors. Great identification.
Date published: 2020-08-26
  • y_2024, m_4, d_28, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasreviews, tv_0, tr_9
  • loc_en_US, sid_SHX-E-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration