Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ceramic Miniature Thermocouple Connectors for High Temperature

Ultra High Temperature Miniature Connectors, Including Series for High Vacuum Applications

$13.56

Item# SHX-U-F-NL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $13.56
10-49 $11.80
50-99 $11.25
100-999 $10.58
1000-4999 $10.03
5000+ $9.36

In stock

Lead Time (If not in stock): 3 weeks
Ultra High Temperature Miniature Connectors, Including Series for High Vacuum Applications SHX-U-F-NL SHX-U-F-NL
  • Extra Heavy Duty Ceramic Construction
  • One-Piece Body with Removeable Cap Design
  • Oversized Terminal Screws for Easy Wiring
  • Accepts Stranded or Solid Wire up to Size 20 AWG

SHX-U-F-NL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Temperature Max
Temperature Range
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
No. of Pins/Sockets


  • Maximum Ambient Temperature 650°C (1200°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Stranded or Solid
SHX subminiature connectors are ideal for use with fine gage thermocouple wires in applications where high temperatures are required. The SHX connector is permanently dot-coded to conform to ANSI and OMEGA standards for applications such as high vacuum furnaces where contamination would adversely affect the process, USHX connectors are shipped with a removable color-coding dot. Two-piece ceramic construction assures long life, while the oversized terminal screws allow for easy wiring.
loading all models
loading all reviews
Rated 4 out of 5 by from Works as advertised Connectors work as advertised although being ceramic they crack easily with rough handling. Note: Strain relief clamps are also needed to facilitate holding the attached cable in place.
Date published: 2016-09-23
Rated 3 out of 5 by from Hight temp connector I like the firm hold on the connectors but did not realize how fragile the cover assembly is. I broke the cover with only moderate tightening of the screws. I was a little more cautious on the next assembly and it was ok.
Date published: 2018-05-26
Rated 5 out of 5 by from High temp Type K (male) Used in a 600C muffle furnace application. Does it's job well after a couple weeks so far. Will update if anything happens in the future, 8/10/23
Date published: 2023-08-10
Rated 5 out of 5 by from OMEGA is the ORIGINAL OMEGA is the ORIGINAL source for engineering needs...been over 20 years for me.
Date published: 2023-01-22
Rated 5 out of 5 by from Reliable performance at high temperatures These connectors perform well under environments well above temperatures where plastic connectors fail. Their reliability is critical in our high temperature heat exchanger testing.
Date published: 2023-01-21
Rated 5 out of 5 by from Omega Ceramic Thermocouple Connectors Great connectors, easy to use and perfect for hi-temp scenarios where passthroughs are frustrating.
Date published: 2022-11-30
Rated 5 out of 5 by from Miniature Connectors It was received on time and according to the illustration
Date published: 2021-11-14
Rated 3 out of 5 by from High temp performance at a cost. These thermocouple connectors are some of the highest temperature connectors you will find on the market. However, they are very fragile due to their ceramic nature and we found they will break not only when dropped but also if you're not careful tightening the screws. The lids are kept on through captive nuts, but many of the nuts were loose during shipping and some came missing. They will get the job done, but I highly recommend ordering extras.
Date published: 2021-05-03
  • y_2024, m_5, d_5, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_9
  • loc_en_US, sid_SHX-U-F-NL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What is the screw size used on ceramic mini thermocouple connectors, to install cover?

Asked by: Geo1
Hi Geo1 Cover screw is 3-48 x 5/16" long Binding Head. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-11-30

What is the percentage of alumina the SHX-K-F body contains?

Asked by: Anonymous
Thank you for your question. The SHX series bodies all contain a minimum of 95% alumina.
Answered by: AEMO
Date published: 2020-04-23

We are having the screws for the thermocouple wires loosening up after some time. The connectors USHX-K see 125 Deg to 25 Deg C in an oven. Is there a method to stake or secure the screws?

Asked by: AAFG
Thank you for the inquiry. We do not have a securing method unfortunately. Torque spec for the screws are 3.9 inch-pounds. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-10-29

What does the term 'temperature range' imply? Does it refer to the maximum temperature that all components can withstand, or is it specifically associated with the calibration temperature range? Can a 260°C connector withstand a 400°C baking process?

Asked by: SNPY
Concerning temperature range of connectors it is the exposure temperature they can endure so if it is rated to 260C that is it's maximum temperature it can withstand.
Answered by: ApplicationsEngineerANB
Date published: 2023-11-17

Where can I buy strain relief clamps for the SHX male and female miniature connectors?

Asked by: KV11
Hi, thanks for connecting with Omega. The part number for the cable clamp is PCLM-SHX. https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/thermocouple-and-rtd-connectors/hightemp-stnd-con-acc/p/PCLM-SHX Please email us at temp@omega.com with any further questions, thanks
Answered by: Jane
Date published: 2019-06-18
  • y_2024, m_5, d_5, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_SHX-U-F-NL, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration