Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Thermocouple Connectors

Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range

Item# SMPW-N-F-ROHS

Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range SMPW-N-F-ROHS SMPW-N-F-ROHS

This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: SMPW-N-F.

  • Ultimate Thermocouple Connector Plug or Jack
  • Integral Cap, Strain Relief + Cable Clamp
  • New Labor Saving Wire Assembly
  • Fast + Easy Wire Termination
  • Accepts Wide Range of Wire Sizes
  • Contact Washers for Quick Connect Wire Termination
  • Write-On Window for Sensor ID
  • Captive Screws Combination Phillips/Slot
  • ANSI or IEC color codes available

SMPW-N-F-ROHS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets


  • Color Code Standard Yes
  • Maximum Ambient Temperature 260°C (500°F)
  • Minimum Ambient Temperature -29°C (-20°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Stranded or Solid

 

OMEGA SMPW thermocouple connectors are mini size flat 2 pin TC connectors designed to connect temperature sensor instrumentation and a temperature controller or process control HMI automation panel. Male 2 pole TC plugs and matched female 2 prong TC jack pairs are stock items. 
Standard size round pin OSTW plugs, jacks and thermocouple TC connectors are also available - see related products below.
Accessories for wire, crimp, cable clamp, grommet and strain relief are in the accessories link.
SMPW is manufactured as a form fit replacement for the legacy SMP model.

Check out our latest design - SMPW-CC Series with integral cable clamp. in related products.

Installation Note: for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
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
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration