Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Thermocouple Connectors

Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range

$3.85

Item# SMPW-U-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $3.85
10-49 $3.50
50-99 $3.31
100-999 $3.16
1000-4999 $2.96
5000+ $2.77

In stock

Lead Time (If not in stock): 4 weeks
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range SMPW-U-M SMPW-U-M
  • Color-Coded for ANSI or IEC
  • Captive Cover Screws
  • Write-on Window
  • Chisel point connection pins

SMPW-U-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets


  • Color Code Standard Yes
  • Maximum Ambient Temperature 260°C (500°F)
  • Minimum Ambient Temperature -29°C (-20°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Stranded or Solid

 

OMEGA SMPW thermocouple connectors are mini size flat 2 pin TC connectors designed to connect temperature sensor instrumentation and a temperature controller or process control HMI automation panel. Male 2 pole TC plugs and matched female 2 prong TC jack pairs are stock items. 
Standard size round pin OSTW plugs, jacks and thermocouple TC connectors are also available - see related products below.
Accessories for wire, crimp, cable clamp, grommet and strain relief are in the accessories link.
SMPW is manufactured as a form fit replacement for the legacy SMP model.

Check out our latest design - SMPW-CC Series with integral cable clamp. in related products.

Installation Note: for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
loading all models
loading all reviews
Rated 5 out of 5 by from Supercalifragilisticexpialidocious Supernatural such a great product really a wonderful thing
Date published: 2023-09-17
Rated 5 out of 5 by from Thermocouple perfection! Parts work great in our semiconductor world and needs
Date published: 2023-09-07
Rated 5 out of 5 by from EXCELENTE Calidad, buena atencion y acompañamiento en compra
Date published: 2023-07-26
Rated 5 out of 5 by from Great connector These have always been reliable and well made. We have prefer over our alternate vendor's equivalent part.
Date published: 2023-07-26
Rated 5 out of 5 by from Mini Thermocouple Connectors Omega has the best thermocouple connectors on the market, the quality is unparalleled.
Date published: 2023-06-27
Rated 3 out of 5 by from Long Lead Times we have no Issues with this Product, If they get wet? the Iron will rust, toss them Out
Date published: 2023-06-05
Rated 5 out of 5 by from Great Product easy to order Great product, easy to order. Website is easy to navigate.
Date published: 2023-05-07
Rated 5 out of 5 by from Works like it should works exactly as advertised. came well packaged as always
Date published: 2023-04-19
Rated 5 out of 5 by from Easy and standard It does what it is supposed to do. Its an easy, standard connection between a thermocouple and a datalogger. Only have to deal with screw connections one, then its just a plug.
Date published: 2023-02-28
Rated 5 out of 5 by from As Advertised Exactly as advertised, which is a rare thing these days.
Date published: 2023-02-09
Rated 5 out of 5 by from Great thermocouple plugs I like the wire connection of these mini ends. The wire plate does not bend or loosen over time. Great to reuse
Date published: 2023-02-09
Rated 4 out of 5 by from Product arrived to us undamaged and suited our pur The product suited our purposes and was in good condition
Date published: 2023-01-19
Rated 4 out of 5 by from Manufacturing Engineer Great Product. Long lead time. The way of our world today. Dan Coulter
Date published: 2022-09-19
Rated 5 out of 5 by from Great connectors Omega is our preferred supplier for thermocouples and thermocouple connectors. Always durable and precise.
Date published: 2022-03-31
Rated 5 out of 5 by from TC connectors Good product, delivered well, suitable for laboratory
Date published: 2022-02-24
Rated 5 out of 5 by from Miniature TC connectors Nifty connectors, suitable for rough environments, delivered in good condition.
Date published: 2022-02-24
Rated 5 out of 5 by from Good connectors Good connectors for the application, arrived well, useful
Date published: 2022-02-24
Rated 5 out of 5 by from Awesome Miniature Thermocouple Connectors! Review for Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range was shipped fast and oacked great! Perfect product!
Date published: 2022-02-21
Rated 5 out of 5 by from Thermocouple use in concrete pours Small easy to use for monitoring concrete temperature during freezing conditions
Date published: 2021-12-31
Rated 4 out of 5 by from Excellent Product Connects are a necessity for our installation, makes connection and replacements very easy.
Date published: 2021-05-17
Rated 5 out of 5 by from Good parts My parts came in within a week and there doesn't seem to be any durability issues. Thats all you can ask for.
Date published: 2021-04-21
Rated 5 out of 5 by from Good product with Quality and Efficiency too good Good product with Quality and Efficiency too good .
Date published: 2021-04-19
Rated 4 out of 5 by from Solid Seem sturdy, designed well for solid connections, and has a rubber grommet to keep dust out.
Date published: 2021-03-26
Rated 5 out of 5 by from Connector Review Connectors are great, just what I needed. No issues
Date published: 2021-03-15
Rated 5 out of 5 by from EXCELENT PRODUCT IS A GOOD PRODUCT AND THE SERVICE IS VERY FAST , ALL IS OK.
Date published: 2021-01-14
Rated 5 out of 5 by from Reliable/Economic Very Reliable. We have never had an issue with these and have used numerous times in our application.
Date published: 2020-12-28
Rated 5 out of 5 by from Excellent for Thermal Test for precision checks Very nice for test applications at accesible price
Date published: 2020-08-14
Rated 1 out of 5 by from Missing component These did not come with the rubber grommet for wire strain relief
Date published: 2020-04-24
Rated 5 out of 5 by from Good sturdy connectors Items are easy to work with and installation is quick.
Date published: 2020-03-27
Rated 5 out of 5 by from Excellent quality These connectors worked out very well in our temperature control application. Easy to attach to T/C wire. The connection terminals hold the wire securely.
Date published: 2019-04-21
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasreviews, tv_0, tr_51
  • loc_en_US, sid_SMPW-U-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

I want to buy SMPW-R/S-F (green R female) The official website color currently looks blue. Want to ask Do I need to write down the color and model clearly when ordering remarks?

Asked by: JYUN
Thank you for connecting with Omega JYUN. The picture does not accurately show the selected calibration type. If a R/S type is ordered, the connector will be green.
Answered by: Application Engineer RD
Date published: 2022-02-03

We are using this connector to sense temeprature. The existing connector is a sealed piece with wire prefixed with the connector. Please suggest a Model No..

Asked by: Viren
Thank you for your inquiry. Try searching for the 5SC Series Sensors
Answered by: Application Engineer CB
Date published: 2021-10-11

Is it OK to use Loctite on screws that hold down thermocouple wires?

Asked by: Pharma
Hi Pharma, Thank you for the inquiry. I would not recommend. Coating may have some electrically insulative effect. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-04-25

Is it possible to buy just replacement silicone grommets for this part? It's listed on the datasheet as follows: Silicone Wire Grommet SR-SMP

Asked by: Stingray360
Thank you for your inquiry. Yes you can buy the grommets separately. Here is the link: https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/thermocouple-and-rtd-connectors/p/SSRT-CC-116-5
Answered by: Application Engineer MC
Date published: 2024-02-11

Does the female connector portion refer to the wires from the thermal couple or does it mean that the receptor will receive the "chisel point male connectors" shown in the datasheet?

Asked by: preston
Thank you for your inquiry preston. All the thermocouples that come with a miniature male receptor connector will connect to the socket of the female miniature connector.
Answered by: Application Engineer SP
Date published: 2021-07-15

Is there a cad model of this part? SMPW-T-M or similar?

Asked by: Jennie
Omega does not have CAD drawings to send out to customers. However if you call or email the request to temp@omega.com a three dimensional view drawing can be provided.
Answered by: Applications EngineerANB
Date published: 2021-03-31

Why the narrow temperature range for the K of -29C to 180C? Can these be used outside this range with maybe somewhat reduced accuracy? if so how bad is it? or does it not work well enough to be useful?

Asked by: bill4711
Thank you for your inquiry. This an Operating Temperature Range. The body of the connector is rated for -29°C to 180°C.
Answered by: Application Engineer CB
Date published: 2021-08-25

What's the equivalent or substitute part for this item?

Asked by: es7050
Thank you for your inquiry es7050. We need more information from you in terms of what type of connector you are looking for exactly. Please email the Temperature Technical Support at temp@omega.com or call 1-888-826-6342.
Answered by: Application Engineer SP
Date published: 2022-02-26
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_16
  • loc_en_US, sid_SMPW-U-M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration