Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple DIN Rail Terminal Blocks, Narrow 10.7 mm Width

Thermocouple Terminal Blocks

$26.97

Item# DRTB-U-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $26.97
10-49 $24.54
50-99 $23.19
100-999 $22.12
1000-4999 $20.77
5000+ $19.42

In stock

Lead Time (If not in stock): 4 weeks
Thermocouple Terminal Blocks DRTB-U-2 DRTB-U-2
  • UL Component Recognized
  • Type K, J, T, E, N, R/S and U Calibrations
  • Screw Type Terminal for Secure and Maintenance Free Connections
  • Built-In Miniature Female Thermocouple Connector for Auditing and Troubleshooting

DRTB-U-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Units in Pack
Color
Minimum Wire Size
Maximum Wire Size
Width
Insulation Strip Length


  • Maximum Ambient Temperature 85°C (185°F)
  • Installed Length 52.8 mm (2.08")/42.3 mm (1.666")
  • Installed Height 43.5 mm (1.713")/52.8 mm (2.08")
  • Minimum Ambient Temperature -40°C (-40°F)

Tap Into Advanced Connectivity!
Audit your temperature signals anytime, anywhere without interrupting the signal.
The new patented DRTB-2 Series thermocouple terminal blocks are manufactured with thermocouple-grade alloys to guarantee accurate readings. A built-in SMP-compatible female receptacle accepts a miniature thermocouple connector. The female connector allows the user to connect to a handheld meter for applications such as data collection, quality assurance compliance, capability studies and trouble shooting installation or repairs.

The plastic housing is made from gray polyamide 6.6 thermoplastic resin with aUL 94 V0 rating for 85°C. These thermocouple terminal blocks are fully enclosed and require no end plates. The screws are stainless steel and captive and the wire clamps are made of tin plated brass. Together they provide an excellent vibration, maintenance free and corrosion resistant connection.

DRTB-2 terminal blocks mount on standard 35 mm DIN rails or 32 mm G-type rails, and are identified with calibration type and positive (+) and negative (-) connections. Wire entry is funneled to allow quick wire insertion even with stranded wire.
loading all models
loading all reviews
Rated 5 out of 5 by from A must have A must have addition in all of my control panels. No longer do I have to bring in the field wire to the temperature controller
Date published: 2017-01-08
Rated 5 out of 5 by from K-TYPE DIN Rail Thermo-couple Blocks are amazing! I use this product on a regular basis and have never had any issues with their quality. Works as described and it is very convenient to be able to use either side entry for connections.
Date published: 2016-08-02
  • y_2024, m_5, d_6, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasreviews, tv_0, tr_10
  • loc_en_US, sid_DRTB-U-2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Wireless High Accuracy Data Logger/Thermometers
$314.17
0 In Stock
Accessories
$1.30
234 In Stock
Accessories
DIN rail, 35 mm x 7.5 mm, slotted, 2 m length
$11.92
60 In Stock
DIN rail 35 x 7.5 mm, 1 m long
$6.43
39 In Stock
DIN rail, 35 x 15 mm x 2 m (1.4 x 0.60" x 6.6'), slotted
$19.47
18 In Stock
DIN rail 35 x 15 mm, 1 m long
$9.82
8 In Stock
10.2 mm white blank marker strip
$0.91
115 In Stock
Pre-printed marking tags, strip numbered 1 to 10, vertical labeling
$3.06
10 In Stock
Type K retractable extension cable with 2 SMP miniature male connectors, 0.3 m (1') expands to 1.5 m (5')
$36.72
32 In Stock
Type K retractable extension cable with 2 SMP miniature male connectors, 1.2 m (4') (expands to 6.1 m (20')
$68.47
0 In Stock
1-screw mounted end stop
$2.58
0 In Stock
3-screw mounted end stop
$1.92
117 In Stock
Accessories for XBPT11
Pre-printed marking tags, numbered 11 to 20, center labeling
$3.06
13 In Stock
Accessories for XBPT12
Pre-printed marking tags, numbered 21 to 30, center labeling
$2.14
13 In Stock
Accessories FOR XBUT10PE
Snap-on end stop
$1.58
77 In Stock

Related Categories

en-US
en
Save Configuration