text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

DIN Rail Mounting Ground Terminal Blocks, #22 to #2/0AWG

$67.22

Item# OMTBV7-WG10S-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $67.22
5-9 $65.88
10-24 $64.53
25-49 $61.84
50-99 $61.17
100+ $60.50

In stock

Lead Time ( If not in Stock): 2 weeks

DIN Rail Mounting Ground Terminal Blocks, #22 to #2/0AWG OMTBV7-WG10S-10 OMTBV7-WG10S-10
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • $5.58 Each in Packages of 50
  • Single circuit grounding blocks
  • 6 different sizes, 4mm² - 70mm²
      – Wire sizes #22 - #2/0 AWG

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Wire Size
Maximum Wire Size
Units in Pack
Color
Insulation Strip Length


Product Specs

Ground terminal blocks mechanically and electrically connect wires to the DIN rail by using a metal clamping bar. In this way, the DIN rail can function as a ground bus bar. By international standards, ground blocks are color-coded as green and yellow.

Omega’s new OMTBV7-W terminals are designed to meet the three most important criteria when selecting a terminal block line - ease of wiring, secure connections and durability. The line is also comprehensive, offering a wide array of terminal types for most circuits and functions, from control to low level power.

The Size You Need OMTBV7-W feed-through terminals come in ten sizes and are rated to 600V (800V IEC). They accommodate a full range of wire sizes from 30AWG to 3/0 AWG (0.5mm² to 70mm² wire cross section). Many "specialty" feed-through terminals are also available that provide multiple terminations or increase the density of connections. This reduces panel space and saves money.

Super Reliable Connections The most important aspect of a terminal block is to join wires in a reliable connection. With OMTBV7-W terminals, a cone-shaped guide allows easy insertion of the wire into a nickel-plated barrel. As tightening torque is applied to strong stainless steel screws, the wire is secured between a recessed contact pad and serrated current bar. This corrosion-resistant clamping mechanism provides excellent performance in the most demanding industrial conditions.

Superior Insulation and Protection Features All metal parts are recessed, providing a touch-safe, dead front design for optimum safety. Terminal bodies are manufactured from Polyamide 6.6, known for its excellent thermal stability, impact resistance and resistance to electrical creepage. The insulating cases are rated up to 90°C (195°F) for continuous operation. They also stay elastic down to -40°C (-40°F) without fracturing.

International Approvals Omega’s new OMTBV7-W terminal block line is UL recognized and CSA Certified. Many terminals have also been certified for use in hazardous locations. The line also carries the CE Mark for use in most international markets.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Are these terminal blocks RoHS compliant?

Asked by: Hubert
Thank you for your question. They are not RoHS compliant. Please download data sheet from page for approvals.
Answered by: Application Engineer PV
Date published: 2021-05-03
  • y_2021, m_5, d_16, h_18CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.15
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OMTBV7-WG10S-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration