Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Circuit Breakers for Branch Circuit Protection

  • RoHS Icon
  • CE Approved
  • UL cULus Listed

$53.08

Item# AU-1C3UL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $53.08
5-9 $52.02
10-24 $50.96
25-49 $48.83
50-99 $48.30
100+ $47.77

In stock

Lead Time (If not in stock): 13 weeks
Circuit Breakers for Branch Circuit Protection AU-1C3UL AU-1C3UL
  • DIN Rail Mounted
  • Disconnect and Switching Function
  • 17.5 mm (0.69') Width per Pole
  • Thermal Magnetic and Current Limiting

AU-1C3UL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Amperage Rating
Number of Terminals
Width
Pole Width
Curve Type
Current
Minimum Wire Size
Maximum Wire Size


 

The UL 489 Series miniature molded case circuit breakers are DIN rail mountable and provide feeder and branch circuit protection per UL 489. Typical uses include convenience receptacles, motor controls, load circuits leaving equipment, and heating and air conditioning. UL 489 Series miniature circuit breakers are available in one-, two-, three- and four-pole configurations and up to 23 different current ratings from 0.3A to 63A and can safely be used in applications up to 480Y/277 Vac with a 10kA short circuit withstand rating.

AC Application C-Trip Curve
Low inrush motors, resistive loads, wiring protection, receptacles, lighting, and control circuit applications. Relatively short thermal trip delay and medium magnetic trip point.
AC Applications D-Trip Curve
High inrush motors, transformers, power supplies, heaters and reactive loads. Relatively long thermal trip delay and very high magnetic trip point.
DC Applications C and D-Trip Curves
Telecommunication equipment, computer equipment, uninterruptable power supplies.


Features Provided by the Different Types of Circuit Breakers
UL1077 Recognized Supplementry Protectors
    Overload Protection

UL508 Listed Manual Motor Controllers
    Overload Protection
    Switching Function
    Disconnect Function

UL489 Miniature Molded Case Circuit Breakers
    Overload Protection
    Switching Function
    Disconnect Function
    Short Circuit Protection

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Terminal Blocks And Strips for Auxiliary contact, 1NO
$57.15
0 In Stock
Accessories - See SPEC above for all Accessories
Neutral pole 0.3-32A
$57.37
0 In Stock
Neutral pole 40-63A
$57.37
0 In Stock
Auxiliary contacts, 1NO &anp
$60.72
0 In Stock

Related Categories

en-US
en
Save Configuration