Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $4.55 |
5-9 | $4.46 |
10-24 | $4.37 |
25-49 | $4.19 |
50-99 | $4.14 |
100+ | $4.10 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
ELECTRICAL RATINGS | YBK-2.5 | YBK-4 | YBK-6 | YBK-10 |
---|---|---|---|---|
Voltage/Current | 750V/22 A | 750V/30 A | 750V/40 A | 750V/63 A |
UL | 600V/20 A | 600V/26 A | 600V/35 A | 600V/55 A |
Insulation Strip length | 10 mm | 12 mm | 13 mm | 13 mm |
AWG | 22-12 | 22-10 | 22-8 | 20-6 |
Installed Dimensions | ||||
Width | 5 mm | 6 mm | 8 mm | 10 mm |
Length | 51 mm | 55 mm | 64 mm | 70 mm |
Height | 35.5 mm | 37 mm | 38.5 mm | 43 mm |
End Plate-Partition | YBK-EP-2.5 | YBK-EP-4 | YBK-EP-6 | YBK-EP-10 |
Cross-Connectors/2 | OM-476222 | OM-476232 | OM-476242 | OM-476252 |
Cross-Connectors/3 | OM-476223 | OM-476233 | OM-476243 | OM-476253 |
Cross-Connectors/4 | OM-476224 | OM-476234 | OM-476244 | OM-476254 |
Cross-Connectors/10 | OM-476229 | OM-476239 | OM-476249 | OM-476259 |
GROUND TENSION CLAMP TERMINAL BLOCKS | ||||
---|---|---|---|---|
ELECTRICAL RATINGS | YBK-2.5T | YBK-4T | YBK-6T | YBK-10T |
Voltage/Current | 750V/22 A | 750V/30 A | 750V/40 A | 750V/63 A |
UL | 600V/20 A | 600V/26 A | 600V/35 A | 600V/55 A |
Insulation Strip length | 10 mm | 12 mm | 13 mm | 13 mm |
AWG | 22-12 | 22-10 | 22-8 | 20-6 |
Installed Dimensions | ||||
Width | 5 mm | 6 mm | 8 mm | 10 mm |
Length | 51 mm | 55 mm | 64 mm | 70 mm |
Height | 35.5 mm | 37 mm | 38.5 mm | 43 mm |
End Plate-Partition | YBK-254T-EP | YBK-254T-EP | YBK-6T-EP | YBK-10T-EP |