Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-Reversible, Self-Adhering Temperature Label

Non-Reversible Temperature Labels

$138.02

Item# 21-270

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $138.02
5-9 $131.12
10-24 $128.36
25-49 $122.84
50-99 $120.08
100+ $117.32

In stock

Lead Time (If not in stock): 8 weeks
Non-Reversible Temperature Labels 21-270 21-270
  • Sold in Packs of 10 (21 per sheet)
  • Fast
  • Easy-To-Use
  • Guaranteed Accuracy and Reliability

21-270 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Number of Labels
Features


  • Accuracy Value ±2%
  • Form Factor Adhesive backing
  • Indicator Color White to Gray to Black
  • Measurement Units °C
OMEGALABEL™ is a self-adhesive temperature monitor consisting of a heat-sensitive indicator sealed under a transparent heat-resistant window. The indicator circle turns from light gray to black at the temperature rating shown on the card. Color change is not reversible and provides a temperature history of the surface being monitored. To serve as a permanent record, the OMEGALABEL™ can be removed and attached to an inspection report.
OMEGALABEL™ accuracy is guaranteed to be within +/- 2% of temperature rating. The Series 21 OMEGALABEL™ is conveniently mounted on sheets (21 per sheet) for fast, on-the-spot application by just peeling them off one at a time. The adhesive backing easily adheres to any clean, dry surface.

Requirements Estimator
Packs Sheets Labels
1 Pack 10 210
3 Packs 30 630
5 Packs 50 1050
10 Packs 100 2100
20 Packs 200 4200
30 Packs 300 6300
50 Packs 500 10500

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
Rated 5 out of 5 by from Fast reaction and update Fast reaction and update for order status. always come here for support
Date published: 2023-12-21
Rated 5 out of 5 by from Fast reaction and update Fast reaction and update for the order status. Always come here for support.
Date published: 2022-08-03
  • y_2024, m_4, d_27, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_21-270, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

1. What is the shelf life for the non-reversible temperature indicating label? 2. Will repeated temperature below the prescribed temperature cause the label to turn black? Thanks James

Asked by: JamesN
Hi, 1. It depends on the temperature of the label. 2. If is at a below temperature for a long period of time it will cause the label to turn black, some labels need to be stored in room temperature. Please feel free to reach out to temp@omega.com to better understand your application and assist with purchasing the correct product for your needs. However, we hope this helps.
Answered by: Jane
Date published: 2019-05-22
  • y_2024, m_4, d_27, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_21-270, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration