Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bulls-Eye Non-Reversible Temperature Label

Non-Reversible OMEGALABEL™ Temperature Monitors, "Bulls-Eye" Series

Item# BE-100F-30

Non-Reversible OMEGALABEL™ Temperature Monitors, "Bulls-Eye" Series BE-100F-30 BE-100F-30
  • Available in Packs of 10 or 30
  • Many Ranges Available

BE-100F-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Features


  • Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
  • Indicator Diameter 1/8" Indicating Window
  • Measurement Units °C
  • Number of Temperature Points 4
This product is no longer available, please refer to TL-S-100-50
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration