Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-Reversible Micro-Dot Temperature Label

Non-Reversible OMEGALABEL™ Temperature Monitors, "Micro-Dot" Series

Item# MD-225F

Non-Reversible OMEGALABEL™ Temperature Monitors, "Micro-Dot" Series MD-225F MD-225F
  • 3/16" Outside Diameter, 3/64" Indicating Window
  • Available in Bags of 10 and 30 Labels

MD-225F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Features


  • Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
  • Indicator Diameter 10 mm (0.4")
  • Maximum Temperature Measurement 149°C (300°F)
  • Measurement Units °C
This product is no longer available, please refer to TL-S-220
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration