Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

5 Dot Water Resistant Non-Reversible Temperature Label

Non-Reversible Temperature Labels, 5 Temperature Points
  • RoHS Icon

$21.46

Item# TL-F-240-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $21.46
5-9 $20.39
10-24 $19.96
25-49 $19.10
50-99 $18.67
100+ $18.24

In stock

Lead Time (If not in stock): 13 weeks
Non-Reversible Temperature Labels, 5 Temperature Points TL-F-240-10 TL-F-240-10
  • Five Temperature Dots Aligned Vertically
  • Available in 10 or 30 Packs
  • Size: 51 x 19 mm (2.0 x 0.75 in)
  • Oil, water, and steam resistant

TL-F-240-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels


  • Accuracy Value °C, °F
  • Features Self-Adhesive
  • Form Factor Strip
  • Maximum Temperature Measurement 260°C (500°F)
  • Minimum Temperature Measurement 41°C (105°F)
  • Number of Temperature Points 5
  • Response Time 2 to 5 seconds
  • Reversible/Non Reversible Non Reversible

TL-5-Dot series provides a wide variety of different temperature ranges to cover various applications. These labels are non-reversible and have 5 different temperature points. The labels give information about the highest temperature reached. There are 10 and 50 quantity pack options available. How can the labels be stored? Store the labels in a refrigerator inside a sealed bag for labels rated below 120°F/50°C. Store products rated above 120°F/50°C at room temperature and humidity. (i.e. 20°C/68°F & 50% relative humidity)

Model No.
(Pkg 10 or 50)
Temperature Indicating Labels °C (°F)
TL-F-105 41 (105) 43 (110) 46 (115) 49 (120) 54 (130)
TL-F-140 60 (140) 66 (150) 71 (160) 77 (170) 82 (180)
TL-F-190 88 (190) 93 (200) 99 (210) 104 (220) 110 (230)
TL-F-240 116 (240) 121 (250) 127 (260) 132 (270) 138 (280)
TL-F-290 143 (290) 149 (300) 154 (310) 160 (320) 166 (330)
TL-F-340 171 (340) 177 (350) 182 (360) 188 (370) 193 (380)
TL-F-390 199 (390) 204 (400) 210 (410) 216 (420) 224 (435)
TL-F-450 232 (450) 241 (465) 249 (480) 254 (490) 260 (500)

 

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration