Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8 Point Non-Reversible Temperature Label

Non-Reversible Temperature Labels, 8 Temperature Ranges

Item# TL-8-105-10

Non-Reversible Temperature Labels, 8 Temperature Ranges TL-8-105-10 TL-8-105-10
  • Various Temperature Ranges to Suit Your Application Needs
  • Dimensions: 46 x 18 mm (1.8 x 0.7 in)
  • Indicator turns black when temperature reached
  • Indicates in Degrees F and Degrees C

TL-8-105-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Features


  • Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
  • Form Factor Adhesive backs for easy mounting
  • Indicator Color Turns Black when exposed
  • Indicator Diameter 18mmW x 46mmH (.71" x 1.81")
  • Measurement Units °C
  • Number of Temperature Points 8

This product has been redesigned for better clarity and overall appearance. Please see TL-5-Dot and TL-8-Dot series pages.



Applications:
• General • Aeronautical • Electrical • HVAC • Most surface measurements.

SPECIFICATIONS
Accuracy: Up to 99°C (210°F) is ±1°C (1.8°F);
From 100°C (212°F) to 154°C (309°F) is ±1.5°C (2.7°F);
From 160°C (320°F) to 280°C (536°F) is ±1% and ±1°C (1.8°F)

TL-8 Series Labels, 8-Temperature Range
Model No. Temperature Range
TL-8-105°F 105 110 115 120 130 140 150 160°C 40 43 46 49 54 60 66 71
TL-8-170°F 170 180 190 200 210 220 230 240°C 77 82 88 93 99 104 110 116
TL-8-250°F 250 260 270 280 290 300 310 320°C 121 127 132 138 143 149 154 160
TL-8-330°F 330 340 350 360 370 380 390 400°C 166 171 177 182 188 193 199 204
TL-8-410°F 410 420 435 450 465 480 490 500°C 210 216 224 232 241 249 254 260

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration