Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Yellow 8 Dot Non-Reversible Temperature Label

Non-Reversible Labels, Eight Dot

Item# TL-E-330-30

Non-Reversible Labels, Eight Dot TL-E-330-30 TL-E-330-30
  • Available in Packs of 10 and 30

TL-E-330-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Labels
Minimum Temperature Measurement
Maximum Temperature Measurement
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Features


  • Accuracy Value 25 x 35 mm (0.98 x 1.4")
  • Cover Material Acrylic with clear polyester carrier
  • Indicator Color 2 colors (blue print onto white background)
  • Measurement Units °C
  • Number of Temperature Points 8
  • Shelf life 12 months from invoice date when stored at room temperature and humidity [i.e. 21°C (70°F) and 50% relative humidity]
  • Other Features Non reversible

This product has been redesigned for better clarity and overall appearance. Please see TL-5-Dot and TL-8-Dot series pages.


8 Dot Labels (°C/°F)
TL-E labels provide the most value of the TL series labels. These labels have 8 different temperature ratings on a single label, which give the user the most information about the highest temperature reached. These indicators are supplied 10 or 30 to a package.



Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration