Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGALAQ Liquid Temperature Indicating Lacquers

OMEGALAQ™ Liquid Temperature Lacquers

Item# GREEN LABEL THINNER 1PT

OMEGALAQ™ Liquid Temperature Lacquers GREEN LABEL THINNER 1PT GREEN LABEL THINNER 1PT
  • Easy to Use
  • Temperature Ranges from 79 C (175F) to 1093C (2000F)
  • Fast Response Time

GREEN LABEL THINNER 1PT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature
Volume
Additional Option
Type
Color
Warning WARNING: This product can expose you to Bromopropane, a chemical known to the State of California to cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.


  • Material Polymide film with a silicone pressure sensitive adhesive
  • Measurement Units °C
  • Measurement Type Temperature
  • Maximum Temperature Measurement 1093°C (2000°F)
  • Response Time On the order of milliseconds (0.001 sec)
OMEGALAQ™ Liquid LAQ Series uses the same material as used in OMEGAMARKER™ in lacquer suspension. Lacquer serves a transport function only. OMEGALAQ™ may be thinned to ensure workable consistency. Thinning OMEGALAQ™ will not affect its accuracy. Order GREEN LABEL THINNER.

To use, simply shake or stir to a uniform consistency and apply a thin smear to the working surface before heating begins. It dries almost instantly to a mark. When the stated temperature is reached on subsequent heating, this mark liquifies sharply. A melted OMEGALAQ™ coating does not revert to its original dull-opaque appearance but remains glossytransparent which makes subsequent interpretation a simple matter.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration