Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Roller Thermocouple Handle Probes for Moving or Rotating Surfaces

Roller Surface Thermocouple Probes

$392.49

Item# 98201K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $392.49
10-24 $372.87
25-99 $353.24
100-499 $333.62
500-999 $313.99
1000+ $294.37

In stock

Lead Time (If not in stock): 5 weeks
Roller Surface Thermocouple Probes 98201K 98201K
  • K and E Calibrations
  • Roller-Surface Probes
  • Swivel and Non-Swivel Head Designs Available
  • Maximum Surface Temperature of 205°C (400°F)

98201K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Termination Connection Type
Color Code Standard
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Cable Insulation
Cable Length


  • Measurement Units °C
  • Measurement Type Surface Temperature
The 88000 series roller surface probes provides a means of measuring moving surfaces without stopping the process. Equipped with rollers these probes can obtain a temperature while a surface remains in motion.

Model 88201(*) and Model 98201(*) with Swivel Head
A roller-surface probe, for use on moving or rotating, smooth surfaces with a velocity up to 61 meters (200 ft.) per minute. Max. surface temperature of 205°C 400°F).
Replacement elements not included, to purchase additional elements order P/N 88201(*)-RE)

Model 88202(*) and Model 98202(*) with Swivel Head
A roller-surface probe, ideal for measuring outside wall temperatures of smooth plastic or steel piping. Can be used on moving or rotating surfaces of 22 to 60 inches in diameter, with 90 meters (300 ft.) per minute max. surface velocity. Max. surface temperature of 205°C (400°F). (Replacement elements not included, to purchase additional elements order P/N 88202(*)-RE)

Model 88203(*) and Model 98203(*) with Swivel Head
For rotating, smooth metallic surfaces of 9 to 24 inches in diameter. 90 meters (300 ft.) per minute max. surface velocity. Max. surface temperature of 205°C (400°F).
(Replacement elements not included, to purchase additional elements order P/N 88203(*)-RE)
loading all models
loading all reviews
Rated 5 out of 5 by from Good Probe Used it to measure the temperature of plates in a laminator at speeds up to 175 ft/min and temperatures from 115-175F. Worked very well. Temperatures were very repeatable. Made a difficult task much easier and produced data I have more confidence in.
Date published: 2021-06-03
Rated 5 out of 5 by from accurate and quick This thermocouple was exactly what I needed to accurately measure the surface temperature of a hot rotation stainless steel drum. I had tried IR imaging with special tapes to increase emissivity of the surface and found the values to be in a much wider range than what I was expecting for this type of metal. I am much happier with the data. Thanks for the great product!
Date published: 2020-11-16
Rated 5 out of 5 by from 88000 series Probes Bought this product for resale purpose, good quality and fast shipment.
Date published: 2016-05-30
Rated 5 out of 5 by from Roller Surface Thermocouple Probes This product is the standar for us because they have the parameters and quality for our industry
Date published: 2021-03-04
Rated 5 out of 5 by from Great features. Good product. Such as described and the delivery was too fast.
Date published: 2019-03-10
Rated 5 out of 5 by from Great item We purchase these for our process and they work great
Date published: 2017-08-07
Rated 5 out of 5 by from Worth every penny I work in the laundry industry, at times one of the pieces of machinery that I work with is a chicago iron. Until I found this little beauty there was no way to accurately measure the heat of a 36" diameter x 16 foot spinning heated drum. The device is perfect for the application, my only wish is that it came in a better storage case becides that cardboard box it was shipped in.
Date published: 2017-07-21
Rated 5 out of 5 by from Great Product and Fast Delivery When ordering the product was to arrive a week after it actually arrived.
Date published: 2016-07-20
  • y_2024, m_5, d_1, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_8
  • loc_en_US, sid_98201K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

I have a 98202K which worked great but quit working with no visible break in the sensor strip. It is nice that a spare strip is supplied with instructions for replacing the strip and some sort of troubleshooting guide or manual would be helpful.

Asked by: SCPE29032
Thank you for your inquiry. Make sure to handle this product with care.
Answered by: Application Engineer CB
Date published: 2021-05-28
  • y_2024, m_5, d_1, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_98201K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration