Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Industrial Protection Heads Choices

Thermocouple Probes with Industrial Protection Heads

$106.31

Item# NB4-CAIN-14U-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $106.31
10-24 $100.99
25-99 $95.68
100-499 $90.36
500-999 $85.05
1000+ $79.73

In stock

Lead Time (If not in stock): 5 weeks
Thermocouple Probes with Industrial Protection Heads NB4-CAIN-14U-6 NB4-CAIN-14U-6
  • Made with Special Limits of Error Thermocouple Material
  • 12' Length Standard
  • 1/4, 3/16, 1/8, 1/16 Probe Diameters Standard
  • 1/2' NPT Mounting Threads Standard

NB4-CAIN-14U-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Category
Thermocouple Type
Process Temperature Range
Sensor Application
Process Connection Size
Sheath Material
Junction Type
Probe Diameter
Probe Length
Termination Connection Type
Additional Feature


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature

The industrial style assemblies offer a variety of protection heads to meet the environmental and size requirements of most applications. Available in thermocouples J, K, T or E calibrations, with either 304SS or Inconel sheathing (321SS provided on request). Standard lengths are 12" including 1/2" for the pipe thread, with other lengths quickly available. Both the thread on the probe and the extension wire opening are 1/2" NPT. The NB2 and NB4 include a compression fitting nut and rubber ferrule for 1/8" to 1/4" O.D. wires or tubing. The internal terminal block is standard on all models. Consult Technical Quotation Dept. for price and delivery on PFA-coated assemblies or a wide variety of non-metallic and other specialized heads. 

loading all models
loading all reviews
Rated 5 out of 5 by from Easy Fast shipping! Website easy to use. Will be ordering again
Date published: 2023-08-12
Rated 4 out of 5 by from Good high quality, fast delivery, reasonable price, works perfectly
Date published: 2023-06-21
Rated 5 out of 5 by from Great Service! Omega always provides quick answers and has competitive pricing.
Date published: 2023-04-03
Rated 5 out of 5 by from Just needed some thermocouples now Quick Ship no issues, what can I say it is a thermocouple
Date published: 2023-03-15
Rated 5 out of 5 by from Thermocouple Easy to install works great make sure to order the wires with it
Date published: 2023-01-08
  • y_2024, m_5, d_1, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_NB4-CAIN-14U-6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

WHERE CAN I GET A WIRING DIAGRAM

Asked by: CBVLED
Thank you for your inquiry CBVLED. We don't have a wiring diagram for this thermocouple. Please email the Temperature Technical Support at temp@omega.com or call 1-888-826-6342 for any further questions.
Answered by: Application Engineer SP
Date published: 2021-10-20

Hello, I actually need: 6 of NB1-CASS-316G-12 6 of 260S-U13-1/2-304SS Can you give me a price? Thank you, Jorge Pena

Asked by: Jorge Pena
Thank you for your inquiry. Please contact us via e-mail at sales@omega.com for all quote request.
Answered by: CB Engineer
Date published: 2020-10-05

What type wire does this thermocouple require?

Asked by: PRMAN
Thank you for your inquiry. This thermocouple probe would use K type thermocouple wire.
Answered by: AndrewA
Date published: 2020-12-08

Where can I find resolution or accuracy values for this product? (specifically: NB1-CA316SS-116U-4)

Asked by: Cain
Thank you for your inquiry. The accuracy for the NB1-CA316SS-116U-4 is +/- 1.1 C or 0.4% whichever value is greater.
Answered by: Application Engineer MC
Date published: 2023-11-21
  • y_2024, m_5, d_1, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_12
  • loc_en_US, sid_NB4-CAIN-14U-6, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration