Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Spring Loaded Thermocouple Probes Protection Heads

Spring Loaded Industrial Thermocouples with Protection Head

$275.37

Item# NB5-ICSS-316U-24-TBSL-DUAL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $275.37
10-24 $261.60
25-99 $247.83
100-499 $234.06
500-999 $220.30
1000+ $206.53

In stock

Lead Time (If not in stock): 5 weeks
Spring Loaded Industrial Thermocouples with Protection Head NB5-ICSS-316U-24-TBSL-DUAL NB5-ICSS-316U-24-TBSL-DUAL
  • Non-sealed Design For Use With Thermowells
  • Made with Special Limits of Error Thermocouple Material
  • Approx. 1/2' of Travel Length
  • 1/2' NPT Mounting Threads Standard

NB5-ICSS-316U-24-TBSL-DUAL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Process Connection Size
Sheath Material
Junction Type
Probe Diameter
Probe Length
Termination Connection Type
Additional Feature
Category
Sensor Application


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
These spring loaded probes are available in a range of protection head styles to meet environmental and size requirements.  The spring terminal block assemblies allow for up to ½” of probe movement along the head’s axis. They are available in J, K, T, N, or E calibration and in 304 or 316 SS, Inconel 600, or OMEGACLAD™XL sheaths.
The probe length (in its relaxed state) should equal the stem (element) length of the desired thermowell. For example, a 12 inch probe will measure 12 inches from the end of the ½” hex fitting to the tip and will fit properly into a thermowell with a 12 inch stem length. There will be approximately ½ inch of compression as the probe assembly is screwed into the thermowell.
The moving internal terminal block with attached probe is standard on all models. Consult the Custom Engineering Dept. for price and delivery on a wide variety of non-metallic and other specialized heads.


View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

If ordering an NB1-CASS-14U-12-SL, is the actual probe length 11.5" (including 0.5" of NPT thread insertion)?

Asked by: harley1
That is correct the probe from tip to 0.5" up the NPT threads is 12".
Answered by: Applications Engineer ANB
Date published: 2023-12-08
  • y_2024, m_5, d_1, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NB5-ICSS-316U-24-TBSL-DUAL, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration