Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flow Through Thermocouple Sensor Assembly for 1/4" Tubes

Flow Through Temperature Sensor

$250.87

Item# FTP-J-2-SMP-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $250.87
10-24 $238.33
25-99 $225.78
100-499 $213.24
500-999 $200.70
1000+ $188.15

In stock

Lead Time (If not in stock): 4 weeks
Flow Through Temperature Sensor FTP-J-2-SMP-M FTP-J-2-SMP-M
  • Flow Through Temperature Sensor easily fits into existing piping
  • Specially made to measure temperature in a 6 mm (1/4") diameter tube
  • Available in Type J, K, T, E Thermocouples

FTP-J-2-SMP-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Process Connection Size
Sheath Material
Junction Type
Probe Diameter
Probe Length
Termination Connection Type
Color Code Standard


  • Measurement Units °C
Temperature probes specially made to measure temperature in a 6 mm (1/4") diameter tube. The 51 mm (2") stem protects the connector from the extreme environment of the pipe. The 304 stainless steel probe give excellent corrosion resistance for most gases or fluids. The FTP Probe is easy to install with 6 mm (1/4") diameter compression fittings on input and output flow ports.

Available in Types K, J, T or E Thermocouples, the FTP Probe comes with a miniature Thermocouple connector to easily connect to your instruments.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I just want to confirm that I can use this Flow Through Sensor Probe with compressed gas?

Asked by: Dan Cho
Thank you for your interest in our products . We have no ratings or specs on this item. The Flow Through Sensor Probe will need to evaluated by the end user for suitability in their application
Answered by: SAE SAT
Date published: 2021-09-17
  • y_2024, m_5, d_3, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FTP-J-2-SMP-M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration