Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Noise Thermocouple Probes with Standard Size Connectors

Thermocouple Probes With Low Noise Standard Size Connectors

$70.24

Item# GTQSS-316U-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $70.24
10-24 $66.73
25-99 $63.22
100-499 $59.70
500-999 $56.19
1000+ $52.68

In stock

Lead Time (If not in stock): 3 weeks
Thermocouple Probes With Low Noise Standard Size Connectors GTQSS-316U-12 GTQSS-316U-12
  • Made from Special Limits of Error Material
  • Connector Body Rated to 220°C (425°F)
  • Ground Strap Connection Provides Protection Against Electrical Noise
  • Ground Strap Provides Additional Mechanical Rigidity

GTQSS-316U-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Color Code Standard
Additional Feature
Sensor Type
Connector Style


  • Measurement Medium Air
  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
The OMEGA ® low noise thermocouple probes and connectors maintain an electrical connection from the sheath of the probe, through the connectors, all the way to your instrumentation. This system assures high accuracy measurements, providing protection against electrical noise. The external strap maintains the electrical connection of the ground wire, and also strengthens the mechanical connection between the two connectors. The female connector features a handy write-on area, for easy identification.



Standard Dimensions - Quick Disconnect Probes with Standard Size Connectors
Alloy/ANSI
Color Code
Sheath
Dia. in.
Model No.
12" Length
Model No.
18" Length
Model No.
24" Length
J
IRON-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
GJQIN-116(*)-12
GJQIN-18(*)-12
GJQIN-316(*)-12
GJQIN-14(*)-12
GJQIN-116(*)-18
GJQIN-18(*)-18
GJQIN-316(*)-18
GJQIN-14(*)-18
GJQIN-116(*)-24
GJQIN-18(*)-24
GJQIN-316(*)-24
GJQIN-14(*)-24
J
IRON-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
GJQSS-116(*)-12
GJQSS-18(*)-12
GJQSS-316(*)-12
GJQSS-14(*)-12
GJQSS-116(*)-18
GJQSS-18(*)-18
GJQSS-316(*)-18
GJQSS-14(*)-18
GJQSS-116(*)-24
GJQSS-18(*)-24
GJQSS-316(*)-24
GJQSS-14(*)-24
K
CHROMEGA-® ALOMEGA™
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
GKQIN-116(*)-12
GKQIN-18(*)-12
GKQIN-316(*)-12
GKQIN-14(*)-12
GKQIN-116(*)-18
GKQIN-18(*)-18
GKQIN-316(*)-18
GKQIN-14(*)-18
GKQIN-116(*)-24
GKQIN-18(*)-24
GKQIN-316(*)-24
GKQIN-14(*)-24
K
CHROMEGA-® ALOMEGA™
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
GKQSS-116(*)-12
GKQSS-18(*)-12
GKQSS-316(*)-12
GKQSS-14(*)-12
GKQSS-116(*)-18
GKQSS-18(*)-18
GKQSS-316(*)-18
GKQSS-14(*)-18
GKQSS-116(*)-24
GKQSS-18(*)-24
GKQSS-316(*)-24
GKQSS-14(*)-24
E
CHROMEGA™-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
GEQIN-116(*)-12
GEQIN-18(*)-12
GEQIN-316(*)-12
GEQIN-14(*)-12
GEQIN-116(*)-18
GEQIN-18(*)-18
GEQIN-316(*)-18
GEQIN-14(*)-18
GEQIN-116(*)-24
GEQIN-18(*)-24
GEQIN-316(*)-24
GEQIN-14(*)-24
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
GEQSS-116(*)-12
GEQSS-18(*)-12
GEQSS-316(*)-12
GEQSS-14(*)-12
GEQSS-116(*)-18
GEQSS-18(*)-18
GEQSS-316(*)-18
GEQSS-14(*)-18
GEQSS-116(*)-24
GEQSS-18(*)-24
GEQSS-316(*)-24
GEQSS-14(*)-24
T
COPPER-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
GTQIN-116(*)-12
GTQIN-18(*)-12
GTQIN-316(*)-12
GTQIN-14(*)-12
GTQIN-116(*)-18
GTQIN-18(*)-18
GTQIN-316(*)-18
GTQIN-14(*)-18
GTQIN-116(*)-24
GTQIN-18(*)-24
GTQIN-316(*)-24
GTQIN-14(*)-24
T
COPPER-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
GTQSS-116(*)-12
GTQSS-18(*)-12
GTQSS-316(*)-12
GTQSS-14(*)-12
GTQSS-116(*)-18
GTQSS-18(*)-18
GTQSS-316(*)-18
GTQSS-14(*)-18
GTQSS-116(*)-24
GTQSS-18(*)-24
GTQSS-316(*)-24
GTQSS-14(*)-24
* Specify junction type: G (Grounded), E (Exposed), or U (Ungrounded).


Read this article if you need help in selecting the thermocouple junction

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration