Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Noise Thermocouple Probes with High Temp Mini Connectors

Low Noise Thermocouple Probes with High Temperature Miniature Connectors

$72.08

Item# HGEMQIN-062U-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $72.08
10-24 $68.48
25-99 $64.87
100-499 $61.27
500-999 $57.66
1000+ $54.06

In stock

Lead Time (If not in stock): 3 weeks
Low Noise Thermocouple Probes with High Temperature Miniature Connectors HGEMQIN-062U-6 HGEMQIN-062U-6
  • Connector Body Temperature Ratings: with Ferrite Cores: 120°C (250°F) Without Ferrite Cores: 260°C (500°F)
  • Environmentally Friendly Cadmium-Free Liquid Crystal Polymer Material
  • Mating Connector, Cable Clamp, Write-On Windows and Ground Strap Sold Separately!!
  • Ground Strap Connection Provides Protection Against Electrical Noise

HGEMQIN-062U-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Color Code Standard
Sensor Type
Connector Style
Additional Feature


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
The OMEGA ® low noise thermocouple probes and connectors maintain an electri-cal connection from the sheath of the probe, through the connectors, all the way to your instrumentation.

This system assures high accuracy measurements, providing protection against electrical noise. The external strap maintains the electrical connection of the ground wire, and also strengthens the mechanical connection between the two connectors. The female connector features a handy write-on area, for easy identification.

Examples of models listed in "To order" box below. Use Part Number Builder (below) or view pdf file for pricing on all available models.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from No more noise. We use these in an industrial furnace with a 6 foot long heating coil powered by a three phase transformer. The PID controller couldn't get an intelligible signal from a standard probe, but when replaced by these probes with an exposed tip, all the AC noise went away. I'm very glad to have found these.
Date published: 2016-04-12
  • y_2024, m_5, d_3, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HGEMQIN-062U-6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Low Noise Thermocouple Probes with Miniature Connectors Model numbers
$2.40
56 In Stock
Low Noise Thermocouple Probes with Miniature Connectors Model numbers
$1.76
0 In Stock
Low Noise Thermocouple Probes with Miniature Connectors Model numbers
$1.76
0 In Stock
High Temperature Miniature Connectors- Male Connector Features Zinc Ferrite Core for EMI/RFI Suppression
$6.91
0 In Stock
High Temperature Miniature Connectors- Male Connector Features Zinc Ferrite Core for EMI/RFI Suppression
$6.32
76 In Stock
High Temperature Miniature Connectors- Male Connector Features Zinc Ferrite Core for EMI/RFI Suppression
$6.91
932 In Stock
High Temperature Miniature Connectors- Male Connector Features Zinc Ferrite Core for EMI/RFI Suppression
$6.32
2518 In Stock
Accessories: for Miniature Size Flat Pin Thermocouple Connectors, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimps
$1.85
76385 In Stock
Low Noise Thermocouple Probes with High Temperature Miniature Connectors
$8.98
1 In Stock
en-US
en
Save Configuration