Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $72.08 |
10-24 | $68.48 |
25-99 | $64.87 |
100-499 | $61.27 |
500-999 | $57.66 |
1000+ | $54.06 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.
Thermocouple Alloy | Sheath Dia. inches | Model No. 12" Length | Model No. 18" Length | Model No. 24" Length |
J IRON-CONSTANTAN Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | HGJQIN-116(*)-12 HGJQIN-18(*)-12 HGJQIN-316(*)-12 HGJQIN-14(*)-12 | HGJQIN-116(*)-18 HGJQIN-18(*)-18 HGJQIN-316(*)-18 HGJQIN-14(*)-18 | HGJQIN-116(*)-24 HGJQIN-18(*)-24 HGJQIN-316(*)-24 HGJQIN-14(*)-24 |
J IRON-CONSTANTAN 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | HGJQSS-116(*)-12 HGJQSS-18(*)-12 HGJQSS-316(*)-12 HGJQSS-14(*)-12 | HGJQSS-116(*)-18 HGJQSS-18(*)-18 HGJQSS-316(*)-18 HGJQSS-14(*)-18 | HGJQSS-116(*)-24 HGJQSS-18(*)-24 HGJQSS-316(*)-24 HGJQSS-14(*)-24 |
K CHROMEGA™-ALOMEGA™ Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | HGKQIN-116(*)-12 HGKQIN-18(*)-12 HGKQIN-316(*)-12 HGKQIN-14(*)-12 | HGKQIN-116(*)-18 HGKQIN-18(*)-18 HGKQIN-316(*)-18 HGKQIN-14(*)-18 | HGKQIN-116(*)-24 HGKQIN-18(*)-24 HGKQIN-316(*)-24 HGKQIN-14(*)-24 |
K CHROMEGA™-ALOMEGA™ 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | HGKQSS-116(*)-12 HGKQSS-18(*)-12 HGKQSS-316(*)-12 HGKQSS-14(*)-12 | HGKQSS-116(*)-18 HGKQSS-18(*)-18 HGKQSS-316(*)-18 HGKQSS-14(*)-18 | HGKQSS-116(*)-24 HGKQSS-18(*)-24 HGKQSS-316(*)-24 HGKQSS-14(*)-24 |
E CHROMEGA™-CONSTANTAN Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | HGEQIN-116(*)-12 HGEQIN-18(*)-12 HGEQIN-316(*)-12 HGEQIN-14(*)-12 | HGEQIN-116(*)-18 HGEQIN-18(*)-18 HGEQIN-316(*)-18 HGEQIN-14(*)-18 | HGEQIN-116(*)-24 HGEQIN-18(*)-24 HGEQIN-316(*)-24 HGEQIN-14(*)-24 |
E CHROMEGA™-CONSTANTAN 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | HGEQSS-116(*)-12 HGEQSS-18(*)-12 HGEQSS-316(*)-12 HGEQSS-14(*)-12 | HGEQSS-116(*)-18 HGEQSS-18(*)-18 HGEQSS-316(*)-18 HGEQSS-14(*)-18 | HGEQSS-116(*)-24 HGEQSS-18(*)-24 HGEQSS-316(*)-24 HGEQSS-14(*)-24 |
T COPPER-CONSTANTAN Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | HGTQIN-116(*)-12 HGTQIN-18(*)-12 HGTQIN-316(*)-12 HGTQIN-14(*)-12 | HGTQIN-116(*)-18 HGTQIN-18(*)-18 HGTQIN-316(*)-18 HGTQIN-14(*)-18 | HGTQIN-116(*)-24 HGTQIN-18(*)-24 HGTQIN-316(*)-24 HGTQIN-14(*)-24 |
T COPPER-CONSTANTAN 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | HGTQSS-116(*)-12 HGTQSS-18(*)-12 HGTQSS-316(*)-12 HGTQSS-14(*)-12 | HGTQSS-116(*)-18 HGTQSS-18(*)-18 HGTQSS-316(*)-18 HGTQSS-14(*)-18 | HGTQSS-116(*)-24 HGTQSS-18(*)-24 HGTQSS-316(*)-24 HGTQSS-14(*)-24 |