Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Noise TC Probes with High Temp Standard Size Connectors

Thermocouple Probes with Low Noise High Temperature Standard Size Connectors, Model numbers HGJQIN, HGKQIN, HGTQIN, HGEQIN, HGJQSS, HGKQSS, HGTQSS, HGEQSS

$64.79

Item# HGTQIN-116G-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $64.79
10-24 $61.55
25-99 $58.31
100-499 $55.07
500-999 $51.83
1000+ $48.59

In stock

Lead Time (If not in stock): 3 weeks
Thermocouple Probes with Low Noise High Temperature Standard Size Connectors, Model numbers HGJQIN, HGKQIN, HGTQIN, HGEQIN, HGJQSS, HGKQSS, HGTQSS, HGEQSS HGTQIN-116G-12 HGTQIN-116G-12
  • Made with Special Limits of Error Material
  • Connector Temperature Ratings: 260°C (500°F)
  • Environmentally Friendly Cadmium-Free Liquid Crystal Polymer Material
  • Mating Connector, Cable Clamp, Write-On Windows and Ground Strap sold separately

HGTQIN-116G-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Sensor Type
Connector Style
Connector Color Code Standard
Additional Feature


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
The OMEGA ® low noise thermocouple probes and connectors maintain an electrical connection from the sheath of the probe, through the connectors, all the way to your instrumentation. This system assures high accuracy measurements, providing protection against electrical noise.
The external strap maintains the electrical connection of the ground wire, and also strengthens the mechanical connection between the two connectors. The female connector features a handy write-on area, for easy identification.



Standard Dimension
Thermocouple
Alloy
Sheath Dia.
inches
Model No.
12" Length
Model No.
18" Length
Model No.
24" Length
J
IRON-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
HGJQIN-116(*)-12
HGJQIN-18(*)-12
HGJQIN-316(*)-12
HGJQIN-14(*)-12
HGJQIN-116(*)-18
HGJQIN-18(*)-18
HGJQIN-316(*)-18
HGJQIN-14(*)-18
HGJQIN-116(*)-24
HGJQIN-18(*)-24
HGJQIN-316(*)-24
HGJQIN-14(*)-24
J
IRON-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
HGJQSS-116(*)-12
HGJQSS-18(*)-12
HGJQSS-316(*)-12
HGJQSS-14(*)-12
HGJQSS-116(*)-18
HGJQSS-18(*)-18
HGJQSS-316(*)-18
HGJQSS-14(*)-18
HGJQSS-116(*)-24
HGJQSS-18(*)-24
HGJQSS-316(*)-24
HGJQSS-14(*)-24
K
CHROMEGA™-ALOMEGA™
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
HGKQIN-116(*)-12
HGKQIN-18(*)-12
HGKQIN-316(*)-12
HGKQIN-14(*)-12
HGKQIN-116(*)-18
HGKQIN-18(*)-18
HGKQIN-316(*)-18
HGKQIN-14(*)-18
HGKQIN-116(*)-24
HGKQIN-18(*)-24
HGKQIN-316(*)-24
HGKQIN-14(*)-24
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
HGKQSS-116(*)-12
HGKQSS-18(*)-12
HGKQSS-316(*)-12
HGKQSS-14(*)-12
HGKQSS-116(*)-18
HGKQSS-18(*)-18
HGKQSS-316(*)-18
HGKQSS-14(*)-18
HGKQSS-116(*)-24
HGKQSS-18(*)-24
HGKQSS-316(*)-24
HGKQSS-14(*)-24
E
CHROMEGA™-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
HGEQIN-116(*)-12
HGEQIN-18(*)-12
HGEQIN-316(*)-12
HGEQIN-14(*)-12
HGEQIN-116(*)-18
HGEQIN-18(*)-18
HGEQIN-316(*)-18
HGEQIN-14(*)-18
HGEQIN-116(*)-24
HGEQIN-18(*)-24
HGEQIN-316(*)-24
HGEQIN-14(*)-24
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
HGEQSS-116(*)-12
HGEQSS-18(*)-12
HGEQSS-316(*)-12
HGEQSS-14(*)-12
HGEQSS-116(*)-18
HGEQSS-18(*)-18
HGEQSS-316(*)-18
HGEQSS-14(*)-18
HGEQSS-116(*)-24
HGEQSS-18(*)-24
HGEQSS-316(*)-24
HGEQSS-14(*)-24
T
COPPER-CONSTANTAN
Inconel Sheath
1/16"
1/8"
3/16"
1/4"
HGTQIN-116(*)-12
HGTQIN-18(*)-12
HGTQIN-316(*)-12
HGTQIN-14(*)-12
HGTQIN-116(*)-18
HGTQIN-18(*)-18
HGTQIN-316(*)-18
HGTQIN-14(*)-18
HGTQIN-116(*)-24
HGTQIN-18(*)-24
HGTQIN-316(*)-24
HGTQIN-14(*)-24
T
COPPER-CONSTANTAN
304 SS Sheath
1/16"
1/8"
3/16"
1/4"
HGTQSS-116(*)-12
HGTQSS-18(*)-12
HGTQSS-316(*)-12
HGTQSS-14(*)-12
HGTQSS-116(*)-18
HGTQSS-18(*)-18
HGTQSS-316(*)-18
HGTQSS-14(*)-18
HGTQSS-116(*)-24
HGTQSS-18(*)-24
HGTQSS-316(*)-24
HGTQSS-14(*)-24
*Specify junction type: G (Grounded), E (Exposed), or U (Ungrounded). No add'l charge for lengths from 2 to 12".

Read this article if you need help in selecting the thermocouple junction



View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration