Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RTD Probes with High Temperature Molded M12 Connectors

Bendable and Vibration Resistant RTD Probes with High Temperature Molded M12 Connector

$136.01

Item# PR-31-3-1000-A-1/4-1200-M12-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $136.01
5-9 $129.21
10-24 $126.49
25-49 $121.05
50-99 $118.33
100+ $115.61

In stock

Lead Time (If not in stock): 3 weeks
Bendable and Vibration Resistant RTD Probes with High Temperature Molded M12 Connector PR-31-3-1000-A-1/4-1200-M12-1 PR-31-3-1000-A-1/4-1200-M12-1
  • Bendable Probes [After the First 2' (50 mm) of Probe Tip] Using a Minimum Suggested Bend Radius of 2x the Probe Diameter
  • Vibration Tested to MIL-STD-202G, Method 204D, Condition A (10g's from 10 to 500 Hz) (6 inch or Shorter Length)
  • -50 to 500°C (-58 to 932°F) Probe Temperature Range
  • -50 to 260°C (-58 to 500°F) Connector Temperature Range

PR-31-3-1000-A-1/4-1200-M12-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Output
Probe Diameter
Probe Length
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Number of Wires
Sheath Material
Termination Connection Type


The PR-31 series RTD temperature sensors feature a high temperature connector for application environments of up to
260°C (500°F). The new PR-31 series is contructed with our mineral insulated cable to offer the option of bending the probe in the field. The suggested bend radius is 2x the probe diameter.
The PR-31 series are ideal temperature probes for the automation industry, food and beverage, chemical and industrial markets.
These RTD sensors can be used in any 2, 3 or 4-wire application by selecting one of the two available wiring arrangements (see the wiring diagrams below) and using only those wires needed for your connection. This allows for simplified, trouble free installation with any existing application. This also allows the PR-31 series sensor to be used for a wide variety of replacement applications since it can be connected as-is with just about any measurement or control equipment available when combined with a 4-pin female M12 connector extension or patch cable.

 

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Compression fitting
$24.86
1230 In Stock
en-US
en
Save Configuration