Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Platinum RTD Probe with pt100 Ohm Thin Film DIN Platinum RTD Element and 3 Prong Heavy Duty Connector

Item# PRTF-13-2-100-1/4-9-E

Platinum RTD Probe with pt100 Ohm Thin Film DIN Platinum RTD Element and 3 Prong Heavy Duty Connector PRTF-13-2-100-1/4-9-E PRTF-13-2-100-1/4-9-E
  • Please refer to replacement part number PR-13L-3-100-1/4-9


This RTD probe with pt100 ohm RTD has a heavy duty 3-prong Omega "OTP" style connnector for easy installation to extension cables, hand held meters or other instrumentation. The sheath can simply be placed into a container, or installed into place using an optional "BRLK" or "SSLK" compression fitting. The precision 100 ohm Class B DIN platinum thin film element contained in this sensor wll provide years of accuate and dependable service.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$14.69
60 In Stock
OMEGALOK™ Compression Fittings
$11.82
724 In Stock
Standard Size Connector Accessories For Ultra-High Temperature Connectors
$1.82
103882 In Stock
Platinum RTD Probe with pt100 Ohm Thin Film DIN Platinum RTD Element and 3 Prong Heavy Duty Connector
$29.77
5 In Stock
en-US
en
Save Configuration