Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temp Thermocouples with Ceramic Tubes and Connectors

High Temperature Platinum Thermocouple Assemblies with Ceramic Protection Tube and Connector

$1,553.63

Item# RAT-QD-24-12-NHX-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,553.63
10-24 $1,475.95
25-99 $1,398.27
100-499 $1,320.59
500-999 $1,242.90
1000+ $1,165.22

In stock

Lead Time (If not in stock): 6 weeks
High Temperature Platinum Thermocouple Assemblies with Ceramic Protection Tube and Connector RAT-QD-24-12-NHX-M RAT-QD-24-12-NHX-M
  • NHX Standard Ceramic Connector Rated to 650°C (1200?°F)
  • HSTW Standard Connector Liquid Crystal Polymer Rated to 260°C (500°F)
  • Up to 1650°C (3000°F) Rating
  • Oxidizing or Reducing Atmospheres

RAT-QD-24-12-NHX-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Probe Length
Wire Gauge
Connector Style
Additional Feature
Sensor Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Connector Color Code Standard


  • Measurement Units °C
  • Measurement Type High Temperature
Type R, S, or B Platinum Thermocouple enclosed in a high-purity alumina protection tube. Elements are insulated by a double bore high purity hardfired alumina insulator.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration