Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Round Terminal Blocks

Terminal Block Probes, Color Coded for J, K, E, and T Thermocouples

$69.75

Item# TB-CAIN-14G-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $69.75
10-24 $66.26
25-99 $62.78
100-499 $59.29
500-999 $55.80
1000+ $52.31

In stock

Lead Time (If not in stock): 3 weeks
Terminal Block Probes, Color Coded for J, K, E, and T Thermocouples TB-CAIN-14G-12 TB-CAIN-14G-12
  • 304, 310, 316, 321SS, Inconel or Super OMEGACLAD™ XL Sheath
  • Color-Coded Terminal Block
  • Single Element Design Standard
  • Quick Hook-up Design

TB-CAIN-14G-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Category
Process Temperature Unit
Process Temperature Min
Accuracy


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Probes can be used for direct immersion, or can be mounted with an OMEGALOK™ compression fitting.

 Thermocouple Alloy   Sheath Dia 
mm(in.)
 Model Number 
300mm(12in) Length
 Model Number 
600mm(24in) Length
 Model Number 
900mm(36in) Length
J
Thermocouple
Inconel Sheath
1.5 (1/16") TB-ICIN-116(*)-12 TB-ICIN-116(*)-24 TB-ICIN-116(*)-36
3.0 (1/8") TB-ICIN-18(*)-12 TB-ICIN-18(*)-24 TB-ICIN-18(*)-36
4.5 (3/16") TB-ICIN-316(*)-12 TB-ICIN-316(*)-24 TB-ICIN-316(*)-36
6.0 (1/4") TB-ICIN-14(*)-12 TB-ICIN-14(*)-24 TB-ICIN-14(*)-36
J
Thermocouple
304SS Sheath
1.5 (1/16") TB-ICSS-116(*)-12 TB-ICSS-116(*)-24 TB-ICSS-116(*)-36
3.0 (1/8") TB-ICSS-18(*)-12 TB-ICSS-18(*)-24 TB-ICSS-18(*)-36
4.5 (3/16") TB-ICSS-316(*)-12 TB-ICSS-316(*)-24 TB-ICSS-316(*)-36
6.0 (1/4") TB-ICSS-14(*)-12 TB-ICSS-14(*)-24 TB-ICSS-14(*)-36
K
Thermocouple
Inconel Sheath
1.5 (1/16") TB-CAIN-116(*)-12 TB-CAIN-116(*)-24 TB-CAIN-116(*)-36
3.0 (1/8") TB-CAIN-18(*)-12 TB-CAIN-18(*)-24 TB-CAIN-18(*)-36
4.5 (3/16") TB-CAIN-316(*)-12 TB-CAIN-316(*)-24 TB-CAIN-316(*)-36
6.0 (1/4") TB-CAIN-14(*)-12 TB-CAIN-14(*)-24 TB-CAIN-14(*)-36
K
Thermocouple
304SS Sheath
1.5 (1/16") TB-CASS-116(*)-12 TB-CASS-116(*)-24 TB-CASS-116(*)-36
3.0 (1/8") TB-CASS-18(*)-12 TB-CASS-18(*)-24 TB-CASS-18(*)-36
4.5 (3/16") TB-CASS-316(*)-12 TB-CASS-316(*)-24 TB-CASS-316(*)-36
6.0 (1/4") TB-CASS-14(*)-12 TB-CASS-14(*)-24 TB-CASS-14(*)-36
E
Thermocouple
Inconel Sheath
1.5 (1/16") TB-CXIN-116(*)-12 TB-CXIN-116(*)-24 TB-CXIN-116(*)-36
3.0 (1/8") TB-CXIN-18(*)-12 TB-CXIN-18(*)-24 TB-CXIN-18(*)-36
4.5 (3/16") TB-CXIN-316(*)-12 TB-CXIN-316(*)-24 TB-CXIN-316(*)-36
6.0 (1/4") TB-CXIN-14(*)-12 TB-CXIN-14(*)-24 TB-CXIN-14(*)-36
E
Thermocouple
304SS Sheath
1.5 (1/16") TB-CXSS-116(*)-12 TB-CXSS-116(*)-24 TB-CXSS-116(*)-36
3.0 (1/8") TB-CXSS-18(*)-12 TB-CXSS-18(*)-24 TB-CXSS-18(*)-36
4.5 (3/16") TB-CXSS-316(*)-12 TB-CXSS-316(*)-24 TB-CXSS-316(*)-36
6.0 (1/4") TB-CXSS-14(*)-12 TB-CXSS-14(*)-24 TB-CXSS-14(*)-36
T
Thermocouple
Inconel Sheath
1.5 (1/16") TB-CPIN-116(*)-12 TB-CPIN-116(*)-24 TB-CPIN-116(*)-36
3.0 (1/8") TB-CPIN-18(*)-12 TB-CPIN-18(*)-24 TB-CPIN-18(*)-36
4.5 (3/16") TB-CPIN-316(*)-12 TB-CPIN-316(*)-24 TB-CPIN-316(*)-36
6.0 (1/4") TB-CPIN-14(*)-12 TB-CPIN-14(*)-24 TB-CPIN-14(*)-36
T
Thermocouple
304SS Sheath
1.5 (1/16") TB-CPSS-116(*)-12 TB-CPSS-116(*)-24 TB-CPSS-116(*)-36
3.0 (1/8") TB-CPSS-18(*)-12 TB-CPSS-18(*)-24 TB-CPSS-18(*)-36
4.5 (3/16") TB-CPSS-316(*)-12 TB-CPSS-316(*)-24 TB-CPSS-316(*)-36
6.0 (1/4") TB-CPSS-14(*)-12 TB-CPSS-14(*)-24 TB-CPSS-14(*)-36
* Specify junction type: E (exposed), G (grounded) or U (ungrounded).

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration