Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermistor Immersion Probes with High Temp M12 Connections

Vibration Tested High Temperature Thermistor Probes with M12 Connections

$117.97

Item# TH-21G-2252-M6-0350-M12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $117.97
10-24 $112.07
25-99 $106.17
100-499 $100.27
500-999 $94.38
1000+ $88.48

In stock

Lead Time (If not in stock): 12 weeks
Vibration Tested High Temperature Thermistor Probes with M12 Connections TH-21G-2252-M6-0350-M12 TH-21G-2252-M6-0350-M12
  • Maximum Continuous Use, 200°C (392°F) [Short Term Use to 250°C (482°F)] for Probe and Connector
  • Vibration Tested to ASTM-E1137: 3Gs from 5 to 500 Hz
  • Excellent Long Term Stability
  • Tolerance: ±0.2°C From 0 to 70°C (32 to 158°F)

TH-21G-2252-M6-0350-M12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Resistance
Probe Diameter
Probe Length
Additional Feature
Sheath Housing Material


The TH-22 Series thermistor probes are constructed with the 55000 Series glass encapsulated thermistor elements which provide excellent stability and accuracy. The connector design includes an LCP insert with nickel plated copper pins for high temperature applications, 200°C (392°F). With a maximum continuous temperature rating of -80 to 200°C (-112 to 392°F), and intermittent operation to 250°C (482°F), these thermistor sensors can be used in applications previously out of reach of epoxy coated thermistor sensors. The probes can be ordered in any length but we highly recommend a minimum immersion depth of 1.5". Short probes run the risk of error due to stem conduction effects.

Specifications
Temperature Range: -50 to 200°C (-58 to 392°F)
Thermistor Sensor: Refer to Table 1 on next page
Operating Current: 12 micro-amps
Insulation Resistance: 100 MΩ minimum at 100 Vdc at ambient temperature
Response Time: Approximately 7 seconds (50%), 8 seconds (63.2%), 14 seconds (90%) in water flowing at 0.91 m (3') per second
External Materials: 316L stainless steel sheath and housing except connector insert
IP Rating: IP67 with mating connector installed
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hi, I'm wondering how to determine the length of the probe and what needs to be considered in terms of deciding it? How to include the resistance of the probe (lead) into temperature calculation? Thanks!

Asked by: Gang Ren
Hi Gang Ren, Thank you for the inquiry. In general 3 inches is minimum immersion length. This can vary depending on the media and the process flow. Fast moving liquids or gas allow for shorter lengths. Lead wire length can be ignored most often because lead length resistance is usually less then 5 Ohms, and thermistor resistance is in the range of 2000 to 10,000 Ohms. Please contact us for assistance in review of your application.
Answered by: NorwalkAE_RS
Date published: 2020-09-15
  • y_2024, m_5, d_3, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TH-21G-2252-M6-0350-M12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration